Discover and experience LINAK in a new way
Hybrid - the new normal?! A virtual showroom is a must in the digital customer journey. Explore LINAK electric lifting columns and actuator systems in a virtual environment – almost like real life. Solutions for comfort furniture and other home applications as well as numerous variants of electric height-adjustable desks are displayed - all equipped with LINAK technology.
Discover and experience LINAK
Hybrid - the new normal?! A virtual showroom is a must in the digital customer journey. Explore LINAK electric lifting columns and actuator systems in a virtual environment – almost like real life. Solutions for comfort furniture and other home applications as well as numerous variants of electric height-adjustable desks are displayed - all equipped with LINAK technology.
Experience how LINAK can bring movement to your application. How it increases comfort or improves the working environment of the end user.
Don’t forget to explore the broad product range LINAK offers in the product showroom. An excellent area for further inspiration.
If you have any questions or if you would like to have a guided tour, please contact your local sales person. If you do not have a direct contact, please use the interaction tools. By using the calendar icon you can book an appointment with a local sales rep, or use the globe icon to fill in a contact form. You can also call the local offices. The addresses are displayed under “LINAK in your area”.
Related products
LA10
Linear actuators
Compact and discreet linear actuator ideal for furniture, such as adjustable beds and pedestal recliners where space is limited. Serially connect actuators to eliminate a control box, reduce the number of cables, and thereby minimise the risk of cable-related quality issues.
- Max. load: 3,500 N
- No control box required
- Modular and intelligent: connects in series
LA18 IC Advanced
Linear actuators
LINAK® LA18 IC (Integrated Controller) Advanced is a compact solution for adjustable comfort beds – including memory function. This single actuator system is one primary and one (or more) secondary actuators. Integrated is Bluetooth®, Under Bed Light and a green light indicating if the system is connected to power. The set is available with an easy click-on back fixture.
- Max. load: 6,000 N
- Supports favourite positions
- Connects massage motors directly
Baselift™
Linear actuators
Compact electric linear actuator concept for adjustment of shared workspaces such as kitchens, or counters in retail stores as well as mattress firmness adjustments in beds. Fits easily into the base of most kitchen designs.
- Innovative and smart actuator
- Compact and easily integrable
- Vertical lift of surface
LA23 DESKLINE
Linear actuators
Strong and low-noise linear actuator designed to fit into narrow spaces. Ideal for adjustable kitchens, industrial workstations and tables.
- Small and compact actuator
- Load up to 2,500 N
- Compatible with CBD6S
LA31 DESKLINE
Linear actuators
Strong and low-noise linear actuator designed to fit into narrow spaces. Makes it ideal for adjustable kitchens or industrial tables.
- Quiet and powerful actuator
- Fits into narrow places
- Max. load: 3,500 N
CBD6S
Control boxes
Lightweight and slim control box. Plug and Play™ with all DESKLINE lifting columns (standard, EXPERIENCE™, and XL), desk panels, and anti-collision solutions. CBD6S is available as 200 W (2-channel) or universal 300 W (2, 3, or 4-channel). Both are PVC-free, use ZERO™ technology for low standby power (<0.1W), have cable grooves for easy cable management, are only 38 mm high, have low-noise performance, and have a soft start-stop for smooth movement. Optional, the 300 W is available in a version compliant with IT AV standard EN 62368.
- Slim, lightweight, and intelligent
- Plug and play
- 0.1 W standby power
DESKLIFT™ SetPack
Lifting columns
Selected LINAK® lifting columns are available as a DESKLIFT™ SetPack solution. One box and includes everything you need to assemble your 2-leg desk.
- Set of 2 legs with accessories
- Stable cardboard box
- Fits Euro pallets
DL10
Lifting columns
Cost-effective 2-part lifting column in a compact and round design. This low-noise and very robust column is compatible with multiple types of adjustable office desks and tables. The column fits the LINAK Kick & Click™ top frame for easy mounting. Available in several standard colours and as DL10 PLUS™ (no visible gliding pads). The column is compatible with DESKLIFT™ Feet.
- Round Ø 70 mm
- 2-stage
- Motor housing
DL10 IC
Lifting columns
Basic 2-part lifting column with a round profile. Being equipped with an integrated controller (IC), the DL10 IC is the perfect choice for adjustable economy office desks using only two columns. The compact motor housing is almost invisible in the tabletop construction and fits the Kick & Click™ top frame for easy mounting. Optional in the PLUS™ design, which ensures a clean column design.
- Round Ø 70 mm
- 2-stage
- Integrated control
DL11
Lifting columns
Elegant, round 3-stage lifting column ideal for both sit-stand desks and display and monitor stands. Sturdy Ø70 mm column with optimised motor-housing design for extra strength and stability. Optionally, the DL11 is available as DL PLUS™ (no visible gliding pads); as DL PLUS™ High-speed (60 or 80 mm/s); with PIEZO™ anti-collision; as DL11 XL (optimised for display and monitor stands).
- Round Ø 70 mm
- 3-stage
- Motor housing
DL11 IC
Lifting columns
Sturdy and compact 3-part lifting column with round profiles. With an integrated controller (IC), the DL11 IC is the perfect choice for adjustable economy office desks using two columns yet requiring the maximum adjustment range. Compact motor housing, which is almost invisible in the table top construction, and fits the Kick & Click top frame. Available in standard colours black, grey or white - and can optionally be delivered in other colours. DL11 IC is also available in a PLUS™ version, with invisible gliding pads for a clean design.
- Round Ø 70 mm
- 3-stage
- Integrated controller
DL12
Lifting columns
Elegant and low-noise electric lifting column for desk applications, where slick design needs to match robust movement. As standard, the DL12 features PIEZO™ an integrated collision protection. No-crossbar constructions allows extra leg space and freedom of design.
- Rectangular 60 x 100 mm
- 3-stage
- Inline column
DL14
Lifting columns
Long-stroke 3-part inline lifting column allowing office desk producers design freedom. This low-noise column comes with a round profile to support any elegant desk design. As standard, it features PIEZO™ anti-collision. The DL14 is available in various colours and optional as PLUS™ design (no visible gliding pads).
- 3-stage
- Inline column
- Round Ø 70 mm
DL15
Lifting columns
Low-noise electric column allowing smooth adjustment of desks and tables. Optimal for parallel drive in desks or tables. This upside down column is sturdy and requires no crossbar, leaving you with design freedom.
- Rectangular 43.5 x 73.5 mm
- 2-stage upside down design
- Motor housing
DL15 IC
Lifting columns
Basic electric column with low noise and integrated control allowing smooth adjustment of desks and tables. Optimal for parallel drives in desks or tables. This upside-down column is sturdy and requires no crossbar, leaving you with design freedom.
- Rectangular 43.5 x 73.5 mm
- 2-stage upside down design
- Integrated control
DL16
Lifting columns
Long-stroke and low-noise electric column intended for desks and tables without crossbar. Ideal for both larger desks and conference tables.
- Rectangular 50 x 80 mm
- 3-stage upside down design
- Motor housing
DL16 IC
Lifting columns
Basic low-noise electric column with long stroke and integrated control, intended for desks and tables without crossbar. Ideal for both large desks and conference tables.
- Rectangular 50 x 80 mm
- 3-stage upside down design
- Integrated control
DL17
Lifting columns
Exquisite square shaped column with low built-in dimension and long stroke length. Invisible gliding pads between the profiles ensure your overall exclusive desk design. As standard, the DL17 features PIEZO™ integrated collision protection.
- Square 70 x 70 mm
- 3-stage
- Inline column
DL18
Lifting columns
Compact 2-stage lifting column with square profiles. It comes with motor housing and is a very sturdy column, easy to integrate with various desk designs. DL18 comes as a PLUS version only. This means invisible gliding pads for the ultimate finish to the exquisite desk design.
- Square 70 x 70 mm
- 2-stage setup
- Motor housing
DL18 IC
Lifting columns
Standard 2-stage lifting column with integrated controller. This motor housing column comes with a sturdy square profile, and is designed to easily integrate into a variety of desk designs. The DL18 IC comes as a PLUS version, i.e. invisible gliding pads and an extra clean and smooth design.
- Square 70 x 70 mm
- 2-stage setup
- Integrated control
DL19
Lifting columns
A very sturdy 3-stage lifting column with motor housing and a unique square profile design (70 x 70 mm) ideal for office desks and tables. Fits with the LINAK Kick & Click™ top frame, making it very easy to mount. Optionally, the DL19 is available as DL PLUS™ design (no visible gliding pads); as DL PLUS™ High-speed (60 or 80 mm/s); with PIEZO anti-collision; bench bracket; and/or trim rings for optimised appearance.
- Square 70 x 70 mm
- 3-stage
- Motor housing
DL19 IC
Lifting columns
Basic 3-stage lifting column in unique square profile design with motor housing and integrated control. Ideal for office desks and tables, and comes with the LINAK Kick & Click™ solution, making it very easy to mount.
- Square 70 x 70 mm
- 3-stage
- Integrated control
DL1A
Lifting columns
Strong and compact electric lifting column (1600 N max. load per leg) for stable and powerful adjustment in heavy-duty technical and industrial workstations, work benches, assembly, packaging tables, etc. The DL1A is controlled by the Control Box CBD6S and can be used as a single column, in a parallel system with 2, 3 or 4 columns, or with up to 16 columns in multi-parallel systems. Just Plug & Play™. In its enhanced format, the DL1A represents the evolution of the trusted and revolutionary DL1, which - when launched in 1998 - set a new standard for adjustable desk and workstation systems.
- Rectangular 50 x 80 mm
- 2-stage
- Strong and stable
DL20
Lifting columns
Sturdy and compact two-part lifting column with a 60 x 90-mm profile dimension. The compact motor housing is almost invisible in the tabletop construction and fits the LINAK Kick & Click™ topframe for easy mounting. The PLUS™ design ensures a clean column design without any visible gliding pads. Available in several colours. Optionally, the DL20 is available with PIEZO anti-collision; bench bracket for bench desk constructions, and/or trim rings for optimised appearance.
- Rectangular 60 x 90 mm
- 2-stage
- Motor housing
DL2
Lifting columns
Robust two-stage lifting column is the ideal choice for ergonomic height adjustment of high-load applications demanding strength and sturdiness, such as consoles, technical and industrial workstations, work benches, assembly desks, and office desks. The DL2 features grooves on all four sides for optional brackets and easy system integration. The DL2 can be used as a single column, in a parallel system with 2, 3 or 4 columns, or with up to 16 columns in multi-parallel systems. The column is compatible and approved with the control box CBD6S.
- 2-stage
- Strong and stable
- Max. load 2,500N and max. speed 20.0 mm/s
DL20 IC
Lifting columns
Two-part lifting column with a sturdy 60 x-90 mm profile. With an integrated controller (IC), the DL20 IC is the perfect choice for adjustable economy office desks using only two columns and requiring a stroke length of maximum 500 mm. The compact motor housing is almost invisible in the tabletop construction and fits the Kick & Click™ top frame for easy mounting. The PLUS™ design ensures a clean column design.
- Rectangular 60 x 90 mm
- 2-stage
- Integrated controller
DL21
Lifting columns
A very sturdy three-stage lifting column with a 60 x 90 mm profile dimension. The long stroke length and short built-in dimension make the column perfect for desks for people of any height. The PLUS™ design ensures a clean column design without any visible gliding pads. Optionally, the DL21 is available as high-speed (60 or 80 mm/s); with PIEZO anti-collision; bench bracket; and/or trim rings for optimised appearance.
- Rectangular 60 x 90 mm
- 3-stage
- Motor housing
DL21 IC
Lifting columns
A very sturdy three-part lifting column with a 60 x 90 mm profile. With an integrated controller (IC), the DL21 IC is the perfect choice for adjustable economy office desks using two columns but requiring the maximum adjustment range. The compact motor housing is almost invisible in the tabletop construction and fits the Kick & Click™ top frame for easy mounting. The PLUS™ design ensures a clean column design without any visible gliding pads.
- Rectangular 60 x 90 mm
- 3-stage
- Integrated controller
DL4S
Lifting columns
Compact electric lifting column in a unique and sleek design. Ideal for high-end office desks. The 3-stage construction ensures low built-in dimension. Low-noise adjustment at 38 mm/s.
- Oval
- 3-stage
- Inline column
DL5
Lifting columns
Reinforced 50 x 80 mm, 2-stage lifting column with compact motor housing, designed for extra strength, stability, and sturdiness. Available in 800 N and 1200 N versions, this lifting column offers versatile use: from office desks to heavy-duty applications such as mobile charts, packaging or sorting desks, and other industrial workstations. Optionally, the DL5 is available as DL PLUS™ without visible gliding pads and with bench brackets.
- Rectangular 50 x 80 mm
- 2-stage
- Motor housing
DL5 IC
Lifting columns
Basic electric lifting column with integrated control in a 2-part column design. Compact motor housing makes it ideal for elegant economy office desks.
- Rectangular 50 x 80 mm
- 2-stage
- Integrated control
DL6
Lifting columns
Versatile 3-stage lifting column with a compact motor housing compatible with multiple desk designs – for both industry and office. Reinforced 50 x 80 mm column and optimised motor-housing design for extra strength, stability, and sturdiness. Optionally, the DL6 is available as DL PLUS™ (no visible gliding pads); as DL PLUS™ High-speed (60 or 80 mm/s); with PIEZO™ anti-collision; 1200 N load per column; and bench bracket.
- Rectangular 50 x 80 mm
- 3-stage
- Motor housing
DL6 IC
Lifting columns
Basic 3-part lifting column with integrated control with a compact motor housing that is almost invisible in your desk design. Very sturdy and compatible with multiple desk designs.
- Rectangular 50 x 80 mm
- 3-stage
- Integrated control
DL8
Lifting columns
Cost-effective electric lifting column for a variety of office desks. Upside down construction gives it a compact and clean design. Sturdy, easy to mount, low-noise and smooth movement as either single column or in parallel drive setup.
- Round Ø 63.5 mm
- 2-stage upside down design
- Motor housing
DL8 IC
Lifting columns
Basic electric lifting column with integrated control for a variety of office desks. Upside-down construction gives it a compact and clean design. Sturdy, easy to mount, low-noise and smooth movement as either a single column or in parallel drive setup.
- Round Ø 63.5 mm
- 2-stage upside down design
- Integrated control
DL9
Lifting columns
Long-stroke electric column for a wide range of adjustable office desks and TV / Monitor stands. Upside down construction enables compact and clean design. Sturdy, easy to mount, low-noise.
- Round Ø 70 mm
- 3-stage upside down design
- Motor housing
DL9 IC
Lifting columns
Basic long-stroke electric column for a wide range of adjustable office desks and TV / Monitor stands. Upside-down construction enables compact and clean design. Sturdy, easy to mount, low-noise.
- Round Ø 70 mm
- 3-stage upside down design
- Integrated control
Bed Control™ app
Controls
LINAK Bed Control™ app for smartphones allows you to use a mobile device to adjust LINAK actuators for comfort beds. Available for Android and iOS.
- Silent alarm function
- Troubleshooting guide
- Available for iOS and Android
BP10
Controls
Elegant and discreet wireless control unit for recliners. The unit holder is designed to be integrated into the furniture, securing the unit with a magnet. This ensures freedom of design for your furniture.
- Intuitive
- Easy to fit into your design
- Wireless connection
HC10
Controls
The HC10 is a wireless hand control unit for both single and TWINDRIVE dual actuator systems in comfort furniture. The design is ergonomic and extremely user-friendly.
- Simple intuitive hand control
- Ergonomic and elegant design
- Wireless connection
HC20
Controls
The HC20 is a wireless hand control for advanced TWINDRIVE dual and advanced single actuator systems in leisure beds. Ergonomic and user-friendly with backlight buttons and torch function.
- Control up to 4 channels
- Memory, backlight and torch function
- Wireless connection
HC40 FRAME™ Advanced
Controls
The elegant hand control HC40 FRAME™ by LINAK® is a multi-functional and customisable wireless remote for modern comfort beds, homecare beds, and nursing home beds. It is Nordic Design at its best, using input from a comprehensive user survey. The Advanced edition comes with features such as a silent alarm, torch light, favourite positions, and intuitive navigation.
- Display guiding the user
- Memory, massage, shake torch
- Wireless connection
HC40 FRAME™ Standard
Controls
The elegant hand control HC40 FRAME™ Standard by LINAK® for modern comfort beds is designed using input from a comprehensive user survey. This highly user-focused wireless remote – mainly for adjusting legs and back – is customisable and an example of Nordic Design at its best.
- Clean Nordic design
- Back and leg adjustment
- Wireless connection
HC40 TWIST™ Advanced
Controls
The LINAK® hand control HC40 TWIST™ is a boldly designed, multi-functional, and customisable wireless remote for modern comfort beds, homecare beds, and nursing home beds. It is based on input from a comprehensive user survey and comes with features such as a silent alarm, torch light, favourite positions, and intuitive navigation.
- Unique ergonomic shape
- Memory, massage, shake torch
- Wireless connection
HC40 TWIST™ Standard
Controls
The hand control HC40 TWIST™ Standard by LINAK® is a wireless remote for modern comfort furniture - with a twist. It is used mainly to adjust legs and back. The design is based on input from a comprehensive user survey – making it the ergonomic and stylish choice for basic systems.
- Unique ergonomic shape
- Back and leg adjustment
- Wireless connection
Desk Control™ App
Controls
Connect your LINAK Desk Panel DPG with your iOS or Android mobile device, or to your desktop PC. Auto-connect, receive motivational notifications, and have statistics with overview to help utilise the office desk’s adjustment function more actively – and ultimately improve work habits.
- User statistics in focus
- Auto-connect to desk
- iOS, Android and Windows 10
DP1CS
Controls
The DP1CS is an ideal desk panel for office desks as well as workstations. Come with memory function and display in either cm or inches and read-out error-codes.
- Classic control
- Memory positions and display
DPA
Controls
The DPA is an easy-to-use desk panel for adjusting lifting columns in adjustable workstations or office desks. Simple, durable, and made to match almost any desk design.
- Simple control
- Up/down
- Adjustable front
DPB
Controls
The DPB is a very user-friendly desk panel for adjusting lifting columns. Ideal for adjustable desks and workstations. Easy to mount and comes with soft arrow-shaped rubber buttons.
- Simple control
- Up/down
- Drawer for hiding the DPB
DPF
Controls
The DPF is a modern, compact control panel, available in various models designed to meet a wide range of applications. It features intuitively positioned soft buttons, multi-referential options, and favourite sit/stand positions. The DPF1K includes a version with a built-in anti-collision sensor, minimising collision risks during operation. As standard, the DPF is available in black or white, but the front foil is customisable to match your design. Multiple mounting options, including separate brackets, provide flexibility during installation. For advanced control, explore the series: DPF with display.
- Modern & compact control
- Various versions
- Optional: built-in anti-collision sensor
DPI with display
Controls
The DPI desk panel series for sit-stand desks takes innovation and performance to a new level. Streamlined design, intuitive and immediate adjustment via tilt panel, display, and built-in anti-collision sensor – all in one desk panel. With the free app, Desk Connect™, for iOS and Android, users can easily set up various functions, such as favourite positions, and enable automatic drive. Plug and play ready for DESKLINE CBD6S and IC systems. Also available in a simple version without display (DPI1K). Winner of the prestigious Red Dot Design Award, the German Innovation Award, and the world-renowned design prize iF DESIGN AWARD.
- Up/down via tilt
- Built-in anti-collision sensor
- Display
DPG
Controls
The DPG1K is a LINAK desk panel for office desks. Intuitive to operate with tilt function and fits to modern desk design
- Simple control
- Up/down
- Intuitive adjustment
DPG with reminder
Controls
DPG1M, DPG1B and DPG1C are a family of intuitive LINAK® Desk Panels operated by a gentle tilt. They come with Bluetooth® wireless technology, memory and reminder functions.
- Intuitive control
- Integrated Bluetooth®
- Light reminder
DPH
Controls
The DPH is a slim, compact and very user-friendly desk panel for adjusting lifting columns in desks, workstations or height adjustable kitchen applications. Easy to integrate with tabletop or kitchen table design.
- Simple control
- Up/down
- Easily integrated in the tabletop
DPT
Controls
The DPT is a high-end desk panel designed to operate lifting columns in adjustable desk or kitchens. Come with touch buttons, memory and digital display showing actual height, diagnostics and error codes.
- Innovative touch control
- Memory positions and display
- Easily integrated in the tabletop
TD4 Advanced
Dual actuators
Low-weight all-in-one TWINDRIVE electric actuator ideal for slatted beds. Smooth and low-noise adjustment easy to control with Bluetooth® hand controls or your Smartphone.
- Max load: 5,500 N
- Wireless communication
- Memory function
TD4 Standard
Dual actuators
Low-weight all-in-one TWINDRIVE electric actuator ideal for slatted beds. Smooth and low-noise adjustment easy to control with Bluetooth hand controls or your Smartphone.
- Max load: 5,500 N
- ZERO™ standby power
- Wireless communication
TD5 Advanced
Dual actuators
The TWINDRIVE® TD5 is a dual actuator specially developed for box spring beds, where a high force is required. With a force of 7,000 N on both back and leg ends, the TD5 is the strongest dual actuator in the portfolio. The TD5 Advanced is for more advanced bed systems requiring up to two extra motors in addition to the back and leg adjustment.
- Max load: 7,000 N
- Wireless communication
- Memory function
TD5 Standard
Dual actuators
Low-weight all-in-one TWINDRIVE® electric actuator ideal for box spring beds with a force of up to 7,000 N in both back and leg end of the bed. The TD5 Standard is for bed systems requiring back and leg adjustment and, as well as a range of contemporary features.
- Max load: 7,000 N
- ZERO™ standby power
- Wireless communication
BA001
Accessories
LINAK BA001 is a high-performance 2.5 Ah battery solution for electric actuator systems. Ideal for mobile carts, recliners or TV / monitor stands. Come with LED status indicator and audio alarm.
- Battery for mobile applications
- Small and compact unit
- Up to 225 cycles per charging
BA002
Accessories
The BA002 is a compact battery for electric adjustable recliners, which is optimised for shipping and storage. It comes with integrated deep sleep mode, which means that it will not completely discharge during longer periods of downtime. It is compatible with other LINAK recliner products, such as LA10 and BP10.
- Deep sleep mode
- Up to 100 cycles/charge
- Designed to mitigate consequences in the unlikely case of cell failure
Bluetooth® dongle
Accessories
Bluetooth® Low Energy unit creating a wireless connection between the electric actuator system in pedestal recliners and the application’s control panel. Simply plug into either of the system’s actuators.
- Ensures wireless control
- Compact
- Easy to use
Bluetooth Adapter Desk
Accessories
The Bluetooth Adapter enables wireless connection to TV-lifts, display and monitor stands, and adjustable desks. Combine the Bluetooth® Adapter Desk and the BP10 (TV) hand control to obtain a wireless remote system, perfect for flat screen applications where cables are unwanted. Use the adapter for office desks to connect to the free Desk Control™ App, enabling you to adjust your desk via a mobile device or desktop PC (Windows 10). Compatible with DESKLINE control boxes, CBD6S, and DL IC systems - just Plug & Play™.
- Enables wireless connection
- Bluetooth® Low Energy
- Plug & Play™
Charging point
Accessories
These are multiple versions of our innovative and elegant charging point for pedestal recliners. All versions of the charging points, CP001, CP002 and CP003, are designed to guide the user and prevent both damage to the plugs or personal injury, should the cable get caught on something.
- Plug for power cable
- Discreet and user-friendly
- Multiple versions
LED Light Rail
Accessories
LINAK LED Light Rail provides Under Bed Light to comfort beds. Comes as an accessory to actuator systems and has a nice slim and compact design.
- Powerful Under Bed Light
- Connect up to three rails in series
- Slim and compact
SMPS001 and SMPS002
Accessories
SMPS001 and SMPS002 are power supplies (230V/120V) for electric actuator systems used for applications such as leisure beds, recliners and basic office desks. Includes ZERO™ Technology, with <0.1W power consumption in standby mode.
- External power supply
- 230 V and 120 V versions
- 0.1 W standby power
SMPS006
Accessories
A universal Switch Mode Power Supply designed for LINAK actuator solutions in leisure beds, recliners and basic office desks. It includes ZERO™ Technology, with <0.1W power consumption in standby mode.
- External power supply
- Universal unit
- 0.1 W standby power
Bluetooth Adapter Bed
Accessories
Bluetooth adapter enabling wireless control of LINAK actuators in comfort beds. With the LINAK Bed Control™ App for Android/iOS, control via a mobile device is possible.
- Ensures wireless control
- No mounting required
- Bluetooth® Low Energy Technology
CBD SLS
Accessories
DESKLINE SLS is a cable with a safety limit switch in one of the socket ends. Helps prevent unintentional movement and positioning of LINAK actuators in desk applications.
- Safety limit switch
- For all DESKLINE CBDs
Desk Frame 2
Desk Frames
The intuitive Desk Frame 2 (DF2) is a fast way to create a high-quality 2-leg sit-stand desk. Compared to a typical frame, the DF2 frame parts have been rethought, redesigned, and integrated in an optimised way, leading to fewer parts, improved cable management, and intuitive assembly. All without compromising on performance, quality, or design. As standard, DF2 features a telescopic beam (1150-1750 mm), built-in anti-collision, soft start-stop, 0.1 W standby power, and a powerful motor with up to 1600 N lifting capacity. Select a desk panel and you are ready to go.
- Telescopic all-in-one beam
- Pre-configured control box
- Intuitive Click-On assembly
Desk Sensor™ 1
Accessories
LINAK Desk Sensor™ 1 (DS1) is an Anti-Collision™ solution that can limit material damage to a desk or an object if a collision occurs during driving of the desk. Detects tilting as well as both hard and soft obstacles. It comes as a small and compact plug-in unit and integrates easily with LINAK desk systems. Protects what matters.
- Anti-collision solution
- For all LINAK desk systems
- Reacts to soft and hard objects
DL Feet
Accessories
A wide range of feet for lifting columns with rectangular, square, or round profiles. DL Feet are available for both T and C-shaped desk designs, in two lengths (560 or 710 mm) and three colours (black, grey and white). Choose between on-top or recessed mounting or the click-on version for a fast assembly. With the discreet and unobtrusive design, the DL Feet are also ideal for various full frames. Combine DL Feet with a Desk Frame 1 or a Desk Frame 2 to create a user-friendly, easy-to-assemble standing desk frame.
- For T and C desk designs
- Two lengths – three colours
- Mounting: On top, recessed or Click-on
Kick & Click™ top frame
Accessories
The LINAK Kick & Click™ top frame is the smart and intuitive solution for mounting DESKLIFT™ columns to the tabletop. The Kick & Click top frame comes in different variants and sizes fitting various tabletop widths: 100 - 130 cm (K&C Adjustable Compact); 140 - 200 cm (K&C Adjustable Standard); 120 cm (K&C Fixed); as well as the K&C Base variant for flexible widths. All variants are made for easy assembly - simply “kick” and “click” the different parts together. No toolboxes, screws and bolts needed.
- Intuitive mounting solution
- Fast assembly, no screws
- Available in 3 versions
Related applications
Industrial workstations
LINAK actuator systems provide smooth and reliable height adjustment for assembly and packing tables, as well as for various workbenches.
Office desks
LINAK actuator systems help create optimal ergonomics in height adjustable office desks.
Technical workstations
LINAK actuators provide reliable adjustment of technical workstations, such as trading desks and control room workstations.
Adjustable worktops
LINAK Baselift™ actuator systems provide smooth and ergonomic height adjustment of worktops in modern kitchens.
Downdrafts/Extractor hoods
LINAK actuator systems allow you to adjust kitchen downdrafts and conceal them in tabletops when not in use.
Kitchen side tables
LINAK column systems create smooth movement and easy height adjustment of side and dining tables in modern kitchens.
Kitchen storage
LINAK actuators help raise and lower shelving units in and out of multifunctional kitchen table islands.
Display and monitor stands
LINAK column systems provide motorised height and angle adjustment of display and monitor stands in classrooms, meeting rooms, corporate boardrooms, and broadcast studios.
TV lifts
LINAK actuators provide smooth and low-noise lifts for TVs integrated with cabinets, leisure beds or other furniture.
Retail counters
LINAK actuator solutions provide smooth and low-noise height adjustment of retail counters in shops, banks and service points.