DL18 IC
Standard 2-stage lifting column with integrated controller. This motor housing column comes with a sturdy square profile, and is designed to easily integrate into a variety of desk designs. The DL18 IC comes as a PLUS version, i.e. invisible gliding pads and an extra clean and smooth design.- Square 70 x 70 mm
- 2-stage setup
- Integrated control
DL18 IC
The DESKLIFT™ DL18 IC (Integrated Controller) is a compact two-part lifting column with square profiles, based on the DL18 column. It comes with invisible gliding pads for a clean design and is a perfect choice for adjustable economy office desks using only two columns and requiring a stroke length of maximum 500 mm. The DL18 IC lifting column has the same outer dimensions and mounting holes as the three-part DL19 IC column. Thus, they can be used in the same tabletop and table foot construction. For benching desk solutions, the column is available with a bench bracket.
The DL18 IC column is very sturdy for which reason a crossbar is not necessary, and the compact motor housing makes the column easy to integrate in various desk designs. The DL18 IC column is available in three standard colours (black, grey and white) - and can optionally be delivered in other colours.
An IC system consists of two columns, a master column and a follower column connected via a motor cable. The master column has a built-in control PCB; thus, no separate control box must be mounted in an IC system. The mains supply is an external SMPS (Switch Mode Power Supply) unit, and a variety of desk panels can be used for adjusting the desk.