Healthcare and medical equipment
Your partner in intelligent motion
For decades, LINAK has delivered trusted motion solutions to the healthcare industry. Today, we go further— combining actuators, control systems, and software into modular systems. These enable more intelligent, connected, and adaptable care solutions, developed in close partnership with our customers.
Whether in hospitals, nursing homes, treatment centres, clinics, or private homes, you can increase safety, boost ergonomics, and integrate high‑quality motion solutions directly into your healthcare equipment.
Our products
HB200
Controls
Wireless hand control for LINAK® OpenBus™ actuator systems, used in all sorts of healthcare beds as well as in a variety of treatment chairs and couches. Comes with 1-10 soft-touch buttons – depending on customer needs – and an IPX6 rating. Helps minimise the risk of tripping over cables and where care staff need a 360-degree workspace.
- Wireless Bluetooth®
- Lightweight
- IPX6
KA30 Patient Lift
Linear actuators
The actuator KA30 PL is designed for exceptional performance in patient lift applications. With a powerful lifting capacity of up to 8,000 N and a low noise level, it delivers quiet and efficient operation. Its smooth and compact design ensures easy cleanability and seamless integration into any system. KA30 PL features manual lowering for extra safety in case of a power failure. Choose between coiled or straight fixed cables to customise your setup. The KA30 PL combines strength, reliability, and innovation to elevate your patient care solutions.
- Max. load: 8,000 N
- Max. speed: 6,3 mm/s
- IPX6
LC3
Lifting columns
Powerful lifting column for adjustable medical and industrial equipment. Comes in both 2-stage and 3-stage versions – each with unique features, making it ideal for a wealth of applications. A combination of speed, precision and power makes this column ideal for advanced operating tables to X-ray equipment, where space is limited.
- Max. load: 6,000 N
- Max. speed: 29 mm/s
- IPX6
LA40
Linear actuators
Durable actuator with powerful lift (up to 8,000 N) made for a range of healthcare applications, such as beds, couches and chairs for treatment, wheelchairs, operating tables, patient lifts and dental chairs.
- Max. load: 8,000 N
- Max. speed: 16.0 mm/s
- IPX6 Washable DURA™
LA44
Linear actuators
Very powerful linear actuator with several safety features. Ideal for applications such as patient lifts, dental chairs and various healthcare beds. Max thrust: 12,000 N push.
- Max. load: 12,000 N
- Max. speed: 14.0 mm/s
- IPX6
HB400
Controls
Hand control designed for intuitive control of LINAK actuator systems in healthcare applications. HB400 has a good grip for both left- and right-handers. It is easily adapted to any control requirements with a combination of up to 6 rows, 12 buttons, 6 LEDs, backlight and magnet lock.
- Magnet locking and Backlight
- Up to 6 rows, 12 buttons, 6 LEDs
- IPX6 Washable DURA™
CO61 MK2
Control boxes
Innovative 4-channel OpenBus™ control box for programmable actuator systems in healthcare. Ideal for hospital beds thanks to the IPX6 Washable DURA™ water protection. Comes with full bridge, optional Bluetooth technology, SMPS and intuitive cable management.
- 4-channel, OpenBus™
- Power: 200 W Switch Mode Power Supply
- IPX6 Washable DURA™

Effortless bed movement
Award-winning design. Proven in real care environments.
WeAssist™ is an integrated solution that enables intuitive bed handling and improved manoeuvrability. Designed to work seamlessly with LINAK systems, it helps you enhance usability, differentiate your products, and meet the evolving demands of caregivers.
LCi™
Add even more intelligence in your systems
Open up your motion systems with LCi™. Access real-time data, enable new user interfaces, and create more connected and adaptable healthcare solutions

OneConnect™
This is troubleshooting simplified with the LINAK powerful communication interface that allows you to develop and programme custom solutions and interfaces for LINAK medical systems.
Case stories
More dignity for people with disabilities
For a long time, the Danish company Pressalit® has fought for people with disabilities to have more dignified changing places. In other countries, specially designed accessible toilets in public spaces are common, but Denmark is lagging behind. With their changing place facility solution Spaces, which contains adjustable applications with actuator solutions from LINAK, Pressalit has taken the first step towards better changing place facilities in Denmark.

Para Mobility: Transforming lives with assistive lifting technology
For over 40 years, one of the industry-leading Australian-based companies, Para Mobility, continues to leverage its profound understanding of the unique accessibility needs of people with disabilities to innovate custom-designed assistive tools such as hoists, wall-mounted changing tables, and aquatic chairs. Their remarkable product evolutions and advanced use of LINAK MEDLINE medical-grade electric actuators, batteries, and intuitive hand controls have elevated their product portfolio and amplified the functionality and efficiency of their top-tier hoists and changing tables.

A dream journey becomes possible with electric actuators
Anders Lehmann is paralysed from the neck down and confined to a wheelchair, but that does not stop him from realising his dreams. He wants to sail across the Atlantic and be part of the crew on equal terms with the others. This requires certain adaptations to the boat, including a specially designed wheelchair console. Anders designed it himself and chose to use LINAK actuators for the adjustment mechanisms.

Strong co-operation leads to better hospital beds
Under the brand name KR, able nordic has been working together with LINAK for 30 years to develop the best hospital beds on the market. This means that able nordic now regards LINAK as a strong and integrated development partner - especially when it comes to customised solutions and meeting the high Danish standards for washability of hospital equipment.
Articles

Pre-approved components from LINAK reduce certification time and complexity
In the hospital and care sector, quality and safety are essential. However, certifying medical equipment with electrical components is a complex process that requires significant resources. At LINAK, we are dedicated to supporting our customers in navigating this process and ensuring that our products meet the required standards.

Medical applications demand extremely flexible actuators
Today’s medical applications demand an extremely flexible actuator, which does not limit configuration, performance, or design. Especially in the global surgery table market, healthcare OEMs see the advantages of electrical tables due to their flexibility, limited maintenance, and ease of assembly. Many manufacturers are rethinking their application design with this in mind. LINAK offers innovative actuator solutions for surgery applications which require design flexibility – this is where the LA42 actuator will prove to be a game changer.

Li-Ion batteries – powering healthcare’s electric future
Batteries as main power supply or as backup in medical applications are becoming more and more common, and currently, we see a shift from lead-acid to Li-Ion batteries. The Li-Ion battery technology has a lot of advantages. Besides offering long-lasting and highly stable battery performance to power healthcare applications, the technology also provides reliable performance, low-weight design, and extended cycles. All in all, Li-Ion batteries are ideal for applications where time should be spent on patients and caregiving.

HC40 – unique and customisable
The HC40 FRAME™ Advanced and the HC40 TWIST™ Advanced are multi-functional and customisable wireless hand controls for nursing home beds or homecare beds, a perfect blend of function and style in one hand control. Systems with HC40 are not applicable with IEC 60601-1 approval, but as an extra hand control, they bring a new level of convenience and ease of use to caregivers and patients alike.