Linear actuators
KA30 Patient Lift
The actuator KA30 PL is designed for exceptional performance in patient lift applications. With a powerful lifting capacity of up to 8,000 N and a low noise level, it delivers quiet and efficient operation. Its smooth and compact design ensures easy cleanability and seamless integration into any system. KA30 PL features manual lowering for extra safety in case of a power failure. Choose between coiled or straight fixed cables to customise your setup. The KA30 PL combines strength, reliability, and innovation to elevate your patient care solutions.- Max. load: 8,000 N
- Max. speed: 6,3 mm/s
- IPX6
KA30 Patient Lift
The KA30 PL is a durable actuator with a low noise level at a powerful lifting capacity. It is available with a load capacity of up to 8,000 N, suitable for powerful lifting.
This actuator meets the demand for stroke lengths between 40-400 mm with a minimum built-in-dimension of 294 mm + stroke for perfect application design. This makes it suitable for a variety of lift applications for patient transfer, such as patient lifts and sit-to-stand lifts.
KA30 PL offers a smooth and compact design that makes it easy to clean, ideal for demanding healthcare environments. It is rated at IPX6 and is equipped with fixed cables, either coiled or straight.
Do you need any help?