Skip to main content

Product Selector

A simple tool designed to help you find the actuator that matches your application.

From off-highway equipment and agriculture to marine, material handling, industrial automation, and many other demanding environments, our actuators are engineered for real-world performance, long service life, and minimal maintenance.

Products (6)

LA14

Load
0 – 750 N
Speed
0 – 45 mm/s
Stroke Length
20 – 130 mm
Voltages
12 V, 24 V, 48 V
Description

Extremely durable short-range linear actuator for applications operating in rough environments. Ensures reliable performance in temperatures ranging from -40 to +85 Celsius.

LA25

Load
0 – 2500 N
Speed
0 – 25 mm/s
Stroke Length
20 – 600 mm
Voltages
12 V, 24 V, 48 V
Description

Compact designed linear actuator ideal for narrow spaces. Comes with a high IP degree and aluminium housing and is suited to operate in almost any conditions.

LA21

Load
0 – 3500 N
Speed
0 – 85 mm/s
Stroke Length
50 – 800 mm
Voltages
12 V, 24 V, 48 V
Description

The LA21 is a small yet powerful industrial electric linear actuator designed for fast and precise positioning. Featuring an integrated controller, its compact form and broad customisation options make it ideal for applications where space is limited but performance is critical.

LA33

Load
0 – 5000 N
Speed
0 – 70 mm/s
Stroke Length
50 – 1000 mm
Voltages
12 V, 24 V, 48 V
Description

The linear actuator LA33 from LINAK combines compact design with powerful performance. Available with high-speed option, I/O and low-noise gear option for even more customisation possibilities in demanding applications.

LA36

Load
0 – 6800 N
Speed
0 – 160 mm/s
Stroke Length
50 – 1200 mm
Voltages
12 V, 24 V, 48 V
Description

Extremely powerful linear actuator made by LINAK. Up to 6,800 N load, or up to 160 mm/s. Designed to operate in extreme conditions. A solid choice for industrial and agricultural applications.

LA37

Load
0 – 15000 N
Speed
0 – 11 mm/s
Stroke Length
100 – 1000 mm
Voltages
12 V, 24 V, 48 V
Description

Extremely powerful linear actuator able to create reliable movement even in very harsh environments. It comes with LINAK IC Integrated Controller™ and a wide range of industrial control interfaces.