Skip to main content

Low-noise actuator solutions for TV lifts

As large-screen TVs have become the standard commodity in private homes, the need to hide it when not it in use is growing. For some, a large screen TV takes up space for other activities or functions in the house, while others feel it interferes with the overall interior design. Whatever the situation, LINAK actuators meet the challenges head-on and add several advantages to your business case.

  • Smooth movement without compromising design
  • Reliable and durable actuator systems easy to install
  • Low-noise and low standby power consumption

TVs are used everywhere. We are surrounded by them at work, in public and at home. More and more people require the ability to adjust the position of their TV screen, either to get the optimal view or to hide it when not in use. LINAK actuators provide the perfect motorised lift system for TVs – or any other audio-visual media sets – in cabinets, leisure beds or other furniture.

Add movement as smooth as your design
Smooth motion with intuitive controls. That is how adjustment of a TV should be. LINAK actuators systems have a soft start and stop that prevent bumps and jerky movement, which can harm the TV. This also aligns with the compact LINAK design, allowing the system to blend in with the overall cabinet design.

Have durable actuator systems made easy to fit
All LINAK products are thoroughly tested prior to release. This is done to ensure your application a long life of flawless performance. Furthermore, the built-in PIEZO™ technology helps keep the TV out of harm’s way while moving. Finally, the LINAK Plug and Play™ system makes mounting the actuators fast and effortless – saving you time and money.

Enjoy an environmentally friendly system
Adjusting a TV set should not interfere with the experience of watching it. By using LINAK actuators, you can keep noise levels to an absolute minimum, and with the integrated ZERO™ technology, you can even market an application with a standby power consumption of almost zero. 

0:00 / 0:00
Compact series of DESKLINE control boxes from LINAK set the standard

Related documents

Related products