BP10 TV Series
A wireless hand control series designed for remote height adjustment of lifting column systems in TV-lifts, displays, and monitor stands. The user-friendly design of the handset, with its intuitive buttons, simplifies operations, while its embedded magnet allows flexible placement options on metal surfaces. Available as BP11 TV (one reference) or BP12 TV (two references). A great solution when cables are undesired.- Wireless hand control
- One or two references
- For TV lifts, display and monitor stands
BP10 TV Series
The BP10 TV is a small, compact hand-held control available in two version, the BP11 TV and the BP12 TV controlling 1 or 2 references, respectively. The wireless BP10 TV series combines ergonomic design and functionality into a user-friendly control with concave and convex buttons for intuitive use.
The BP10 TV comes with a magnetic backside which means that it can be attached to a TV frame or a DESKLIFT™ column to avoid misplacement when not used.
Together with the Bluetooth® adapter Desk, the BP10 TV forms a wireless system perfect for flat screen applications where cables are undesired. The BP10 TV is compatible with all DESKLINE® systems - both CBD6S systems and DL IC systems - just plug & play.
The Bluetooth® word mark and logos are registered trademarks owned by Bluetooth SIG Inc. and any use of such marks and logos by LINAK® is under license.