Skip the Main Menu

CBD6S

The Control Box CBD6S is the ideal solution for a wide range of lifting applications, such as office desks, technical and industrial workstations, consoles, and media stands.

Compatible with all DESKLINE® products, it guarantees smooth operation and soft start/stop. The intuitive auto-detection of the type and number of DL/DB simplifies the construction of the application. Just Plug & Play™.

The CBD6S is available as:

  • a 2-channel version (200 W)
  • a 2, 3, or 4-channel version with 300 W for a higher capacity
  • a 300 W CBD6S comes in a version compliant with IT standard EN 62368

The 300 W variants are universal control boxes needing only the appropriate mains cable for global use.

The intelligent control box offers a compact and minimal-space design with a height of just 38 mm and a width that perfectly fits the DESKLIFT™ motor-housing columns.

Intuitively designed, the CBD6S features cable grooves for easy cable management. Furthermore, the white plugs for connection of the legs in each end enable quick under-desk identification.

The CBD6S system can be built up as a single-column system; a parallel system with 2, 3 or 4 columns; or a multi-parallel system with up to 16 columns.

The control box is compatible with all DESKLINE desk panels/controls and anti-collision solutions.

The CBD6S has an extremely low power consumption (only 0.1 W) in standby mode and is PVC-Free™.

PVC Free
Plug & Play™
ZERO
Compact series of DESKLINE control boxes from LINAK set the standard
Intuitive mounting of electric systems with the DESKLINE control box CBD6S
I am LINAK

Related products

Related applications

Do you need any help?
Our team is ready to assist you with technical information, starting a project and more.