Turn the complex to the simple – just Plug & Play™
LINAK Plug & Play™ solutions make it easy to assemble adjustable desks, tables, counters, or workstations and save time, optimise logistics and become more efficient.

LINAK has the widest product range on the market. We develop and provide solutions where all components fit together – and work together. Real systems where everything fits, and where you as a manufacturer can concentrate on design, stability, and furniture aesthetics.
As a global leader, we provide Plug & Play electric height adjustable solutions for desks, tables, counters, and workstations behind which people work every day.
Save time and money
Using LINAK solutions for your kitchen or workspace applications has several benefits. Among the more obvious is the time saved during assembly. LINAK products fit discreetly into any design and we have made them very easy to mount.
The fact that every part fits together across all products also makes it possible for you to use the same type of control box for all your LINAK columns and actuators. This optimises logistics with fewer variants to handle and less items in stock. It also simplifies administration, saving time and money.
Just plug and play!
Related applications
Office desks
LINAK actuator systems help create optimal ergonomics in height adjustable office desks.
Technical workstations
LINAK actuators provide reliable adjustment of technical workstations, such as trading desks and control room workstations.
Industrial workstations
LINAK actuator systems provide smooth and reliable height adjustment for assembly and packing tables, as well as for various workbenches.
TV lifts
LINAK actuators provide smooth and low-noise lifts for TVs integrated with cabinets, leisure beds or other furniture.
Display and monitor stands
LINAK column systems provide motorised height and angle adjustment of display and monitor stands in classrooms, meeting rooms, corporate boardrooms, and broadcast studios.
Retail counters
LINAK actuator solutions provide smooth and low-noise height adjustment of retail counters in shops, banks and service points.
Adjustable worktops
LINAK Baselift™ actuator systems provide smooth and ergonomic height adjustment of worktops in modern kitchens.
Downdrafts/Extractor hoods
LINAK actuator systems allow you to adjust kitchen downdrafts and conceal them in tabletops when not in use.
Kitchen side tables
LINAK column systems create smooth movement and easy height adjustment of side and dining tables in modern kitchens.
Kitchen storage
LINAK actuators help raise and lower shelving units in and out of multifunctional kitchen table islands.
Related products
CBD6S
Control boxes
Lightweight and slim control box. Plug and Play™ with all DESKLINE lifting columns (standard, EXPERIENCE™, and XL), desk panels, and anti-collision solutions. CBD6S is available as 200 W (2-channel) or universal 300 W (2, 3, or 4-channel). Both are PVC-free, use ZERO™ technology for low standby power (<0.1W), have cable grooves for easy cable management, are only 38 mm high, have low-noise performance, and have a soft start-stop for smooth movement. Optional, the 300 W is available in a version compliant with IT AV standard EN 62368.
- Slim, lightweight, and intelligent
- Plug and play
- 0.1 W standby power
DL6
Lifting columns
Versatile 3-stage lifting column with a compact motor housing compatible with multiple desk designs – for both industry and office. Reinforced 50 x 80 mm column and optimised motor-housing design for extra strength, stability, and sturdiness. Optionally, the DL6 is available as DL PLUS™ (no visible gliding pads); as DL PLUS™ High-speed (60 or 80 mm/s); with PIEZO™ anti-collision; 1200 N load per column; and bench bracket.
- Rectangular 50 x 80 mm
- 3-stage
- Motor housing
DL12
Lifting columns
Elegant and low-noise electric lifting column for desk applications, where slick design needs to match robust movement. As standard, the DL12 features PIEZO™ an integrated collision protection. No-crossbar constructions allows extra leg space and freedom of design.
- Rectangular 60 x 100 mm
- 3-stage
- Inline column
DL17
Lifting columns
Exquisite square shaped column with low built-in dimension and long stroke length. Invisible gliding pads between the profiles ensure your overall exclusive desk design. As standard, the DL17 features PIEZO™ integrated collision protection.
- Square 70 x 70 mm
- 3-stage
- Inline column
DL9
Lifting columns
Long-stroke electric column for a wide range of adjustable office desks and TV / Monitor stands. Upside down construction enables compact and clean design. Sturdy, easy to mount, low-noise.
- Round Ø 70 mm
- 3-stage upside down design
- Motor housing
DL4S
Lifting columns
Compact electric lifting column in a unique and sleek design. Ideal for high-end office desks. The 3-stage construction ensures low built-in dimension. Low-noise adjustment at 38 mm/s.
- Oval
- 3-stage
- Inline column
DL5
Lifting columns
Reinforced 50 x 80 mm, 2-stage lifting column with compact motor housing, designed for extra strength, stability, and sturdiness. Available in 800 N and 1200 N versions, this lifting column offers versatile use: from office desks to heavy-duty applications such as mobile charts, packaging or sorting desks, and other industrial workstations. Optionally, the DL5 is available as DL PLUS™ without visible gliding pads and with bench brackets.
- Rectangular 50 x 80 mm
- 2-stage
- Motor housing
DL8
Lifting columns
Cost-effective electric lifting column for a variety of office desks. Upside down construction gives it a compact and clean design. Sturdy, easy to mount, low-noise and smooth movement as either single column or in parallel drive setup.
- Round Ø 63.5 mm
- 2-stage upside down design
- Motor housing
DL10
Lifting columns
Cost-effective 2-part lifting column in a compact and round design. This low-noise and very robust column is compatible with multiple types of adjustable office desks and tables. The column fits the LINAK Kick & Click™ top frame for easy mounting. Available in several standard colours and as DL10 PLUS™ (no visible gliding pads). The column is compatible with DESKLIFT™ Feet.
- Round Ø 70 mm
- 2-stage
- Motor housing
DL11
Lifting columns
Elegant, round 3-stage lifting column ideal for both sit-stand desks and display and monitor stands. Sturdy Ø70 mm column with optimised motor-housing design for extra strength and stability. Optionally, the DL11 is available as DL PLUS™ (no visible gliding pads); as DL PLUS™ High-speed (60 or 80 mm/s); with PIEZO™ anti-collision; as DL11 XL (optimised for display and monitor stands).
- Round Ø 70 mm
- 3-stage
- Motor housing
DL14
Lifting columns
Long-stroke 3-part inline lifting column allowing office desk producers design freedom. This low-noise column comes with a round profile to support any elegant desk design. As standard, it features PIEZO™ anti-collision. The DL14 is available in various colours and optional as PLUS™ design (no visible gliding pads).
- 3-stage
- Inline column
- Round Ø 70 mm
DL15
Lifting columns
Low-noise electric column allowing smooth adjustment of desks and tables. Optimal for parallel drive in desks or tables. This upside down column is sturdy and requires no crossbar, leaving you with design freedom.
- Rectangular 43.5 x 73.5 mm
- 2-stage upside down design
- Motor housing
DL16
Lifting columns
Long-stroke and low-noise electric column intended for desks and tables without crossbar. Ideal for both larger desks and conference tables.
- Rectangular 50 x 80 mm
- 3-stage upside down design
- Motor housing
DL1A
Lifting columns
Strong and compact electric lifting column (1600 N max. load per leg) for stable and powerful adjustment in heavy-duty technical and industrial workstations, work benches, assembly, packaging tables, etc. The DL1A is controlled by the Control Box CBD6S and can be used as a single column, in a parallel system with 2, 3 or 4 columns, or with up to 16 columns in multi-parallel systems. Just Plug & Play™. In its enhanced format, the DL1A represents the evolution of the trusted and revolutionary DL1, which - when launched in 1998 - set a new standard for adjustable desk and workstation systems.
- Rectangular 50 x 80 mm
- 2-stage
- Strong and stable
DL2
Lifting columns
Robust two-stage lifting column is the ideal choice for ergonomic height adjustment of high-load applications demanding strength and sturdiness, such as consoles, technical and industrial workstations, work benches, assembly desks, and office desks. The DL2 features grooves on all four sides for optional brackets and easy system integration. The DL2 can be used as a single column, in a parallel system with 2, 3 or 4 columns, or with up to 16 columns in multi-parallel systems. The column is compatible and approved with the control box CBD6S.
- 2-stage
- Strong and stable
- Max. load 2,500N and max. speed 20.0 mm/s
DP1CS
Controls
The DP1CS is an ideal desk panel for office desks as well as workstations. Come with memory function and display in either cm or inches and read-out error-codes.
- Classic control
- Memory positions and display
DPA
Controls
The DPA is an easy-to-use desk panel for adjusting lifting columns in adjustable workstations or office desks. Simple, durable, and made to match almost any desk design.
- Simple control
- Up/down
- Adjustable front
DPB
Controls
The DPB is a very user-friendly desk panel for adjusting lifting columns. Ideal for adjustable desks and workstations. Easy to mount and comes with soft arrow-shaped rubber buttons.
- Simple control
- Up/down
- Drawer for hiding the DPB
DPF
Controls
The DPF is a modern, compact control panel, available in various models designed to meet a wide range of applications. It features intuitively positioned soft buttons, multi-referential options, and favourite sit/stand positions. The DPF1K includes a version with a built-in anti-collision sensor, minimising collision risks during operation. As standard, the DPF is available in black or white, but the front foil is customisable to match your design. Multiple mounting options, including separate brackets, provide flexibility during installation. For advanced control, explore the series: DPF with display.
- Modern & compact control
- Various versions
- Optional: built-in anti-collision sensor
DPF with display
Controls
The DPF with display is a series of modern control panels. It features intuitively placed soft buttons, optional favourite sit/stand positions, and the ability to toggle between four references. It is available in black or white, with customization options available through the front foil and multiple mounting configurations (separate brackets). For advanced solutions, select the DPF1C and DPF1D variants, with built-in anti-collision sensors to minimize collision risks during operation. Additionally, the series is available in a basic version without a display.
- Modern control with display
- Various versions
- Optional: built-in anti-collision sensor
DPH
Controls
The DPH is a slim, compact and very user-friendly desk panel for adjusting lifting columns in desks, workstations or height adjustable kitchen applications. Easy to integrate with tabletop or kitchen table design.
- Simple control
- Up/down
- Easily integrated in the tabletop
DPT
Controls
The DPT is a high-end desk panel designed to operate lifting columns in adjustable desk or kitchens. Come with touch buttons, memory and digital display showing actual height, diagnostics and error codes.
- Innovative touch control
- Memory positions and display
- Easily integrated in the tabletop
BA001
Accessories
LINAK BA001 is a high-performance 2.5 Ah battery solution for electric actuator systems. Ideal for mobile carts, recliners or TV / monitor stands. Come with LED status indicator and audio alarm.
- Battery for mobile applications
- Small and compact unit
- Up to 225 cycles per charging