DL20 IC
Two-part lifting column with a sturdy 60 x-90 mm profile. With an integrated controller (IC), the DL20 IC is the perfect choice for adjustable economy office desks using only two columns and requiring a stroke length of maximum 500 mm. The compact motor housing is almost invisible in the tabletop construction and fits the Kick & Click™ top frame for easy mounting. The PLUS™ design ensures a clean column design.- Rectangular 60 x 90 mm
- 2-stage
- Integrated controller
DL20 IC
The DESKLIFT™ DL20 IC (Integrated Controller) is a compact two-part lifting column. The DL20 IC is a perfect choice for adjustable economy office desks using only two columns and requiring a stroke length of maximum 500 mm. The DL20 IC lifting column has the same outer dimensions as the three-part DL21 IC column.
For bench desk solutions, the column is available with a bench bracket. The DL20 IC column is very sturdy, which is why a crossbar is not necessary, and the compact motor housing makes the column easy to integrate in various desk designs.
The DL20 IC is a PLUS™ column, ensuring a clean design without gliding pads. The column is available in three standard colours (black, grey and white) - and can optionally be delivered in other colours. Trim rings for optimised appearance are available in black, grey or white. An IC system consists of two columns, a master column and a follower column connected via a motor cable. The master column has a built-in control PCB; thus, no separate control box need to be mounted in the IC system.
The mains supply is an external SMPS (Switch Mode Power Supply) unit, and a variety of desk panels can be used for adjusting the desk. A Desk Sensor™ 1 anti-collision dongle can be added to the system to limit material damage to a desk or an object, in case of a collision while driving the desk.