Desk Sensor 1
LINAK Desk Sensor™ 1 (DS1) is an Anti-Collision™ solution that can limit material damage to a desk or an object if a collision occurs during driving of the desk. Detects tilting as well as both hard and soft obstacles. It comes as a small and compact plug-in unit and integrates easily with LINAK desk systems. Protects what matters.- Anti-collision solution
- For all LINAK desk systems
- Reacts to soft and hard objects
Desk Sensor 1
The Desk Sensor™ 1 (DS1) is an Anti-Collision™ solution that can limit material damage to a desk or an object if a collision occurs during driving of the desk.
The DS1 is a small, compact plug-in adapter based on gyroscope technology, and it detects even a slight tilting of the desk when the desk is driving up or down. Upon detected tilting, the system stops and drives in the opposite direction to avoid collision and damage to the desk or the object.
The DS1 can detect both hard and soft obstacles. The DS1 is compatible with all DESKLINE® systems based on Control Box CBD6S and with DL IC systems (Integrated Controller) and works with both 2-part and 3-part columns. Up to four DS1 devices can be connected in series (daisy chain) to one system and used for large desks.
Optionally, the DS1 can also be combined with the well-known PIEZO™ technology , ensuring an even higher level of anti-collision. The DS1 is highly sensitive, stable and works independently of load and temperature. Protects what matters.