Skip to main content
0:00 / 0:00

When a long service life, and safeguarding your adjustable office desks, is important to you, LINAK offers a range of  solutions. Adding these to your application will prevent your electric adjustable desk from suffering material damage in case of a collision with a solid object.

LINAK offers two  solutions; the Desk Sensor™ 1 (DS1) and PIEZO™. You can include and offer both along with your desk – one or the other or even a combination of the two!

Desk Sensor 1 is an external Anti-Collision unit for desks

Desk Sensor 1 – external gyroscopic sensor unit

About the size of the lid of your average ballpoint pen, the Desk Sensor 1 solution comes as a unit ready to plug into your desk. It works with all LINAK® lifting column systems, for example, a standard system with control box CBD6S or a setup with IC columns (Integrated Controller).

The Desk Sensor 1 is highly sensitive, stable and works independently of load and temperature.

PIEZO is a Anti-Collision sensor for desks placed inside a DL lifting column

PIEZO –  column-integrated sensor

More technology trends and LINAK solutions for desks

Integrated in the lifting column, PIEZO™ Anti-Collision™ is a hardware-based sensor. It requires no installation as your lifting column is ‘born with it’, so to speak. Most DL columns from LINAK come with PIEZO as an option.

The sensor reacts to direct obstruction when your office desk is adjusted either up or down. It thereby safeguards your desk from material damage, should it encounter a solid object.

Related applications

Desk Sensor 1 Anti-Collision unit
PIEZO™ - LINAK hardware based anti-collision solution prevents material damage

Related documents