DL21 IC
A very sturdy three-part lifting column with a 60 x 90 mm profile. With an integrated controller (IC), the DL21 IC is the perfect choice for adjustable economy office desks using two columns but requiring the maximum adjustment range. The compact motor housing is almost invisible in the tabletop construction and fits the Kick & Click™ top frame for easy mounting. The PLUS™ design ensures a clean column design without any visible gliding pads.- Rectangular 60 x 90 mm
- 3-stage
- Integrated controller
DL21 IC
The DESKLIFT™ DL21 IC (Integrated Controller) is a compact three-part lifting column, based on the DL21 column. The DL21 IC is a perfect choice for adjustable economy office desks using only two columns but needing the maximum adjustment range. For benching desk solutions, the column is available with a bench bracket. The DL21 IC column is very sturdy, and the compact motor housing makes the column easy to integrate in various desk designs.
The DL21 is a PLUS™ column, which ensures a clean design without visible gliding pads. The column is available in several colours, and trim rings for optimised appearance are available in black, grey or white.
An IC system consists of two columns, a master column and a follower column connected via a motor cable. The master column has a built-in control PCB; this means no separate control box needs to be mounted in an IC system. The mains supply is an external SMPS (Switch Mode Power Supply) unit, and a variety of desk panels can be used for adjusting the desk. A Desk Sensor™ 1 anti-collision dongle can be added to the system to limit material damage to a desk or object in case a collision occurs while driving the desk.