LA36
Extremely powerful linear actuator made by LINAK. Up to 6,800 N load, or up to 160 mm/s. Designed to operate in extreme conditions. A solid choice for industrial and agricultural applications.- Max. load: 6,800 N
- Max. speed: 160 mm/s
- Stroke length: 100-1200 mm
LA36
The actuator LA36 is one of our most robust and powerful electric actuators, designed to operate under extreme conditions.
The LA36 is a maintenance-free actuator with a long service life and a high IP rating, available with an optional ATEX/IECEx approval for use in dust-explosive environments. You can also get this actuator as an Off-highway variant, designed for agricultural machinery and other off-highway applications.
This high-quality actuator offers a very strong alternative to hydraulic solutions.
- Max. load: 6,800 N
- Max. speed: 160 mm/s
- Stroke length: 100-1200 mm
- Motor voltage: 12 V, 24 V, 36 V and 48 V
- IP ratings: IP66 dynamic and IP69K static
The LA36 is part of the IC Integrated Controller™ range, designed to integrate seamlessly with existing control systems in both industrial and off-highway applications. It offers a variety of industrial interfaces for smart and reliable movement.
You can choose the universal LINAK® I/O™ interface or select from a comprehensive range of communications protocols, including:
Fieldbus:
Industrial Ethernet:
Additionally, several of these options include Danfoss PLUS+1® Compliance.
Learn more about actuators with IC – Integrated Controller™.
Product and communications options
2D/3D
Lifetime prediction
Downloads
I/O™ Interface User Manual
LA36 actuator User Manual
Integrated Controller User Manual
CANopen® User Manual
EtherNet/IP™ User Manual
IO-Link® User Manual
Modbus® RTU User Manual
Modbus® TCP/IP User Manual
PROFINET User Manual
Standard interface User Manual
CAN SAE J1939® User Manual
CANopen® User Manual - Legacy Version
CAN SAE J1939® User Manual – version 1
CAN SAE J1939® User Manual – version 3
I/O™ interface
The LINAK I/O interface is the definition of flexibility offering endless modifications to give you full control of the exact functionalities you need.
