Skip the Main Menu

LA77

The LA77 is a heavy-duty electric linear actuator with an extended service life, primarily thanks to the brushless DC motor (BLDC).

It is designed to operate effectively under tough conditions and is subjected to an extensive testing programme including shock and vibration, mechanical durability, temperature, humidity, salt, and chemical IP testing.

The LA77 is built for applications that require toughness and high load capacity, and it is a strong choice for machinery and equipment in areas such as marine, material handling, construction, and outdoor power equipment. With the LA77 you can run up to eight actuators in parallel without external control boxes.

  • Max. load: 15,000 N
  • Max. speed: 7 mm/s
  • Stroke length: 100–600 mm
  • Motor voltage: 24 V and 48 V
  • IP ratings: IP66 dynamic and IP69K static

The LA77 is part of the IC Integrated Controller™ range, designed to integrate seamlessly with existing control systems. It offers a variety of industrial interfaces for smart and reliable movement.

You can choose the universal LINAK® I/O™ interface or select from a comprehensive range of communications protocols, including:

Fieldbus:

Industrial Ethernet:

Additionally, several of these options include Danfoss Plus+1® Compliance.

Learn more about actuators with IC – Integrated Controller™.

2D/3D

Need to validate mechanical fit? Download configurable 3D models here to quickly validate dimensions, mounting options, and mechanical fit before creating your first mockup.

Related products

Related applications

Do you need any help?
Our team is ready to assist you with technical information, starting a project and more.