Skip to main content

What you need

Whether you focus on machine design or machine control, find the resources that help you move your project forward:

Automation control cabinet with PLC and I/O modules for actuator integration

Automation engineer

PROFINET actuators are ready for direct integration, with no extra hardware or workarounds.
One manual covers I/O mapping, wiring guidance, and function descriptions.
You will also find the Device Description File (GSDML) and a Siemens integration package under Downloads.

Engineer integrating a 3D model into a machine design on a computer

Mechanical engineer

Need to validate the mechanical fit?

Find the actuator that best matches your application's requirements. Review specifications, compare available products, and access configurable 3D models to quickly validate dimensions, mounting options, and mechanical fit before creating your first mock-up.

Downloads

The Tailored Device Description file (GSDML) file enables device identification and configuration in SIMATIC® controllers by Siemens.

The Interface user manual is a practical guide to connecting your actuator and unlocking its full functionality. Includes clear input/output descriptions and signal overview for fast, reliable integration.

To assign the actuator’s network address and adjust configuration parameters, use Actuator Connect – or configure directly in TIA Portal® or PRONETA®.

Tip: Use Actuator Connect™ Demo Mode to explore available functions and configuration options without a physical actuator. For commissioning and troubleshooting, connect via cable to configure the actuator or generate a detailed diagnostics report.

Note: SIMATIC, TIA Portal, and PRONETA are registered trademarks of Siemens AG

Actuator Connect™

The companion software for actuators with Built-in Intelligence, providing configuration, commissioning and advanced diagnostics across supported communication interfaces.

Smarter motion. Everything built in.

A PROFINET actuator gives you more than just a built-in interface. Here is what that means in practice for one of our customers, a software engineer at a German machinery manufacturer:

Easy integration:

Built-in interface connects directly to your PLC: “The actuator integrates perfectly into our control system, and we can communicate directly with it via Profinet. That simplifies programming, and we don’t need any additional hardware like digital inputs or outputs.”

“What is really helpful is that the actuator and everything can be parameterised via Profinet. We don’t need a separate Grit software. Even the people doing commissioning on-site don’t need to install extra software or familiarise themselves with something new—which can always be tricky. We have one tool—it's the Siemens tool—and with that we can set and read parameters.”

Smarter automation thanks to Built-in movement logic, diagnostics and feedback:

Run to position: “It’s important to us that we can predefine a position, and the actuator moves there automatically. We no longer need to handle it manually with encoders or worry about brake and acceleration ramps – it’s much simpler.”

Status and position feedback: “The feedback helps us detect errors or wear early. It has been running smoothly from day one and lives up to our expectations, especially in terms of simplicity and ease of use. With built-in error handling, we know what error occurred and can acknowledge it.”

Simpler machine design:

Built-in controller eliminates hardware and complexity “The biggest advantage is the compact design combined with the integrated control. That makes installation and wiring so much easier. We save space and avoid complexity.”

We improve your life. And that includes making everyday work easier for both mechanical and software engineers – from machine design to integration, commissioning, and troubleshooting.

What our customers say

Quote symbol
The LC3 IC with PROFINET is a no-brainer for machine builders because it combines high performance with easy integration. Instead of assembling complex and expensive servo solutions, you get a complete, tested product that is ready to use – both mechanically and electrically. This means less development time, lower costs, and easier maintenance with built-in diagnostics functions. Once the machine is running, the operator is able to identify faults easily without calling for support – and this is where the LC3 IC offers a huge advantage. If the machine is down, costs quickly add up, making a reliable solution essential.
— Automated production line with workstation from AKEA

Products with PROFINET

LA37

Extremely powerful linear actuator able to create reliable movement even in very harsh environments. It comes with LINAK IC Integrated Controller™ and a wide range of industrial control interfaces.

  • Max. load: 15,000 N
  • Max. speed: 10 mm/s
  • Stroke length: 100-600 mm

LA36

Extremely powerful linear actuator made by LINAK. Up to 6,800 N load, or up to 160 mm/s. Designed to operate in extreme conditions. A solid choice for industrial and agricultural applications.

  • Max. load: 6,800 N
  • Max. speed: 160 mm/s
  • Stroke length: 100-1200 mm

LA33

The linear actuator LA33 from LINAK combines compact design with powerful performance. Available with high-speed option, I/O and low-noise gear option for even more customisation possibilities in demanding applications.

  • Max. load: 5,000 N
  • Max. speed: 70 mm/s
  • Stroke length: 100-600 mm

LA25

Compact designed linear actuator ideal for narrow spaces. Comes with a high IP degree and aluminium housing and is suited to operate in almost any conditions.

  • Max. load: 2,500 N
  • Max. speed: 25 mm/s
  • Stroke length: 20-600 mm

LA21

The LA21 is a small yet powerful industrial electric linear actuator designed for fast and precise positioning. Featuring an integrated controller, its compact form and broad customisation options make it ideal for applications where space is limited but performance is critical.

  • Fast and accurate
  • Compact
  • Built to last

LA14

Extremely durable short-range linear actuator for applications operating in rough environments. Ensures reliable performance in temperatures ranging from -40 to +85 Celsius.

  • Max. load: 750 N
  • Max. speed: 45 mm/s
  • Stroke length: 19-130 mm

LA77

Powerful electric linear actuator designed to handle high loads and demanding environments. It delivers long-lasting reliability as well as a wide choice of industrial interfaces.

  • Max. load: 15,000 N
  • Max. speed: 7 mm/s
  • Extended service life

LA76

Versatile electric linear actuator that delivers both robustness and long-term reliability. It excels in challenging environments and is a wise choice for a wide array of industrial machinery and applications that require high-level performance.

  • Max. load: 6,800 N
  • Max. speed: 142 mm/s
  • Extended service life

LC3 IC

LC3 IC is a 3-stage electric lifting column that has been designed to easily incorporate heavy lifts into your automation projects. It offers flexible integration through a collection of interfaces, ensuring compatibility regardless of industry and applications. It is a ready-to-use lifting solution field-tested for robust, lasting industrial performance.

  • Ready-to-use lifting column
  • Supports a variety of interfaces
  • Parallel running of more columns
Do you need any help?
Our team is ready to assist you with technical information, starting a project and more.