Skip to main content

What you need

Whether you focus on machine design or machine control, find the resources that help you move your project forward:

Automation control cabinet with PLC and I/O modules for actuator integration

Automation engineer

Modbus TCP/IP actuators integrate directly into your system – without extra hardware or workarounds.
A supporting manual covers I/O mapping, wiring guidance, and function descriptions.

Engineer integrating a 3D model into a machine design on a computer

Mechanical engineer

Need to validate the mechanical fit?

Find the actuator that best matches your application's requirements. Review specifications, compare available products, and access configurable 3D models to quickly validate dimensions, mounting options, and mechanical fit before creating your first mock-up.

Downloads

Read the interface user manual to get started with the electrical setup and learn more about the interface. 

To assign the actuator’s network address and adjust configuration parameters, use Actuator Connect – or configure parameters directly over Modbus TCP/IP. 

Tip: Use Actuator Connect™ Demo Mode to explore available functions and configuration options without a physical actuator. For commissioning and troubleshooting, connect via cable to configure the actuator or generate a detailed diagnostics report.

Actuator Connect™

With the LINAK® Actuator Connect configurator it has never been easier to customise your I/O actuator.

Smarter motion. Everything built in.

For one of our customers, Alca Technologies, smarter motion means extending a cobot’s reach with an industrial lifting column. With its built-in Modbus TCP/IP interface, movement functions, feedback, and diagnostics, ELEVATE™ LC3 IC simplifies both machine design and automation.

Easy integration:

Alca communicates directly with the lifting column through the open Modbus TCP/IP interface, enabling straightforward integration.

Smarter automation:

The Modbus TCP/IP connection gives Alca more than simple movement control. Data on column run times, unintentional stops, error codes, and temperatures supports troubleshooting and customer service. Connected to Alca’s PLC, the column can also be monitored remotely, enabling a fast response if issues occur in the field:

“With ELEVATE LC3 IC supporting Modbus TCP/IP, we have been able to build a digital twin of our whole palletiser, which allows us to monitor the machines in the field  and support our customers, whenever modifications are required or unexpected situations occur. This convenience is a key factor for our customers and gives them peace of mind in their daily operations.”

Simpler machine design:

The small footprint of ELEVATE and built-in controller help Alca save space and reduce external hardware, wiring, and system complexity, while delivering the speed and stroke length required for the palletiser.

We improve your life. And that includes making everyday work easier for both mechanical and software engineers – from machine design to integration, commissioning, and troubleshooting.

Interview with EasyRobotics CEO, Anders Kjempff

Watch the interview with EasyRobotics CEO, Anders Kjempff, where he talks about the EasyPalletizer Pro, their experience with the ELEVATE lifting column with Modbus TCP/IP and how he sees the future of cobot palletising.

Learn more about EasyPalletiser Pro on the EasyRobotics website.

0:00 / 0:00

What our customers say

Quote symbol
Initially, we were hesitant to use lifting columns due to past challenges with parallelism in multi-column systems. However, the introduction of master-follower systems eliminated those concerns. The LINAK LC3 IC with Modbus TCP/IP have proven to be a highly reliable solution, delivering precise, problem-free movement to various positions. Given our limited time for custom designs, we depend on ready-made components that integrate seamlessly. LINAK's precise parallel software and positioning accuracy give us confidence, allowing us to focus on mechanical and electrical integration.
— X MOVE mobile robot from ek robotics

Products with Modbus TCP/IP

LA37

Linear actuators

Extremely powerful linear actuator able to create reliable movement even in very harsh environments. It comes with LINAK IC Integrated Controller™ and a wide range of industrial control interfaces.

  • Max. load: 15,000 N
  • Max. speed: 10 mm/s
  • Stroke length: 100-600 mm

LA36

Linear actuators

Extremely powerful linear actuator made by LINAK. Up to 6,800 N load, or up to 160 mm/s. Designed to operate in extreme conditions. A solid choice for industrial and agricultural applications.

  • Max. load: 6,800 N
  • Max. speed: 160 mm/s
  • Stroke length: 100-1200 mm

LA33

Linear actuators

The linear actuator LA33 from LINAK combines compact design with powerful performance. Available with high-speed option, I/O and low-noise gear option for even more customisation possibilities in demanding applications.

  • Max. load: 5,000 N
  • Max. speed: 70 mm/s
  • Stroke length: 100-600 mm

LA25

Linear actuators

Compact designed linear actuator ideal for narrow spaces. Comes with a high IP degree and aluminium housing and is suited to operate in almost any conditions.

  • Max. load: 2,500 N
  • Max. speed: 25 mm/s
  • Stroke length: 20-600 mm

LA21

Linear actuators

The LA21 is a small yet powerful industrial electric linear actuator designed for fast and precise positioning. Featuring an integrated controller, its compact form and broad customisation options make it ideal for applications where space is limited but performance is critical.

  • Fast and accurate
  • Compact
  • Built to last

LA14

Linear actuators

Extremely durable short-range linear actuator for applications operating in rough environments. Ensures reliable performance in temperatures ranging from -40 to +85 Celsius.

  • Max. load: 750 N
  • Max. speed: 45 mm/s
  • Stroke length: 19-130 mm

LA77

Linear actuators

Powerful electric linear actuator designed to handle high loads and demanding environments. It delivers long-lasting reliability as well as a wide choice of industrial interfaces.

  • Max. load: 15,000 N
  • Max. speed: 7 mm/s
  • Extended service life

LA76

Linear actuators

Versatile electric linear actuator that delivers both robustness and long-term reliability. It excels in challenging environments and is a wise choice for a wide array of industrial machinery and applications that require high-level performance.

  • Max. load: 6,800 N
  • Max. speed: 142 mm/s
  • Extended service life

LC3 IC

Lifting columns

LC3 IC is a 3-stage electric lifting column that has been designed to easily incorporate heavy lifts into your automation projects. It offers flexible integration through a collection of interfaces, ensuring compatibility regardless of industry and applications. It is a ready-to-use lifting solution field-tested for robust, lasting industrial performance.

  • Ready-to-use lifting column
  • Supports a variety of interfaces
  • Parallel running of more columns
Do you need any help?
Our team is ready to assist you with technical information, starting a project and more.