To make your life easier, this actuator option:
- Simplifies wiring with its integrated Deutsch connector
- Reduces risks by eliminating unnecessary cable joints
- Provides detailed data insights for continuous improvement and swift troubleshooting
Explore the details below, or contact us now to learn how our off-highway actuators can enhance your machinery's performance and robustness.
| The Off-highway actuators are a strong choice for agricultural equipment |
|---|
Increase flexibility with simplified cablingDesign your cable harness to suit your requirements. The integrated 18-pin automotive connector brings full flexibility to your cable configuration. Cable type and length – it is all up to you. Two cable fixing points can keep cables in place, unaffected by vibrations. |
Reduce risks with fewer plugsConnecting your cables directly to the actuator ensures smooth communications between the actuator and your agriculture equipment. The Off-highway actuators reduce risks by having no exposed plastic plugs between the actuator and your cable configuration. |
Prevent and resolve downtime with data insightsKeep downtime at a minimum. With simple troubleshooting, you can easily review error logs to quickly identify and fix issues. Through data analyses, you can predict when maintenance is needed to prevent unexpected breakdowns. |
Integrate with your preferred protocolThere is no need for a control box, extra cables, or additional programming for smooth communications with this actuator. This all-in-one actuator makes it easy for you to harvest the benefits of the supported standard communications protocols: CAN SAE J1939®, CANopen®, and LIN bus, making it simple to integrate. |
Quick actuator replacementPlug in a new actuator and get immediate functionality. With predefined hardware addressing, new actuators fit seamlessly into your system without the hassle of re-configuration. This means that you can replace an actuator in no time. Plug it in, and once connected it is ready to move. |
Actuator durability for any settingYou can count on the extended actuator durability and reliability for three important reasons: The feedback system, which has no physical touchpoints, eliminates mechanical wear and tear. The actuator meets the IPC-A-610 Class 3 standard for PCBAs, ensuring top quality and reliability for critical applications. The actuator has been rigorously tested under extreme climatic, mechanical, and electrical conditions. |
Ready to talk about your project?
We are happy to help you find the best solution for your application.