Skip to main content

Actuator solutions for disability vehicles

The number of elderly residents requiring specially adapted vehicles is growing. This has led to an increased focus on the development of disability applications for cars. Lifts, doors, tailgates and ramps need to be extremely easy to use, flexible, durable and, above all, safe to use. This is where LINAK actuators offer OEMs several noteworthy advantages.

  • Low-energy actuators are easy to integrate and safe to use
  • Maintenance-free solutions are easy to install
  • Durable products are tested to cope with tough conditions

Many things are made more difficult when you have a disability. In a car, simple applications need to be remote controlled from the driver’s seat, and just getting in and out can be a cumbersome process. LINAK makes actuator solutions that allow you to offer sliding doors, seat adjustment, steering wheel adjustment, curb panel adjustment, as well as remotely controlled tailgates, wheelchair ramps and adapted lifts.

Improve safety with reliable actuators
LINAK actuators are intelligent and integrate easily with most control systems. With continuous feedback, drivers can monitor and adjust movement out of sight. Their compact design and the 12 or 24 V DC power setup makes it even easier to integrate electric actuators.

Install a maintenance-free solution
Unlike hydraulic and pneumatic systems, electric actuators have no hoses, pumps or compressors. This eliminates the risk of oil leaks and the need for periodical maintenance. LINAK solutions require only a power cord and a data cable connecting actuators to a control box, making the overall system far easier to install.

Rely on tried and tested products
At LINAK, all products are thoroughly tested to ensure durability and a long service life. High IP (International Protection) means improved resistance to the harsh environments actuators occasionally need to cope with.

0:00 / 0:00
Unbreakable
0:00 / 0:00
How to get Plug & Play™ movement for your industrial application

Related products