LA25
Compact designed linear actuator ideal for narrow spaces. Comes with a high IP degree and aluminium housing and is suited to operate in almost any conditions.- Max. load: 2,500 N
- Max. speed: 25 mm/s
- Stroke length: 20-600 mm
LA25
With its robust design, high IP degree and aluminium housing, the actuator LA25 is ideal for harsh environments where operation under extreme conditions is required.
Also, it is available with an optional ATEX/IECEx approval, and the dimensions of the LA25 make it ideal for confined spaces.
- Max. load: 2,500 N
- Max. speed: 25 mm/s
- Stroke length: 20-600 mm
- Motor voltage: 12 or 24 V DC
The LA25 is part of the IC Integrated Controller™ range, designed to integrate seamlessly with existing control systems in both industrial and off-highway applications. It offers a variety of industrial interfaces for smart and reliable movement.
You can choose the universal LINAK® I/O™ interface or select from a comprehensive range of communications protocols, including:
Fieldbus:
Industrial Ethernet:
Additionally, several of these options include Danfoss PLUS+1® Compliance.
Learn more about actuators with IC – Integrated Controller™.
Product and communications options
2D/3D
Lifetime prediction
Downloads
I/O™ Interface User Manual
LA25 actuator User Manual
Integrated Controller User Manual
CANopen® User Manual
EtherNet/IP™ User Manual
IO-Link® User Manual
Modbus® RTU User Manual
Modbus® TCP/IP User Manual
Standard interface User Manual
CAN SAE J1939® User Manual
CANopen® User Manual - Legacy Version
CAN SAE J1939® User Manual – version 1
CAN SAE J1939® User Manual – version 3
PROFINET User Manual
IC Integrated Controller™
The built-in interface options are one of the many benefits of our actuators with IC Integrated Controller
