Linear actuators

LA43 IC

Strong (8,000 N push) linear actuator with integrated controller (IC) and a wide range of safety features. Ideal for couches and massage tables.

Product description

LA43 IC

The LA43 Intelligent Control (IC) enables a simple system consisting of one or two actuators, a Switch Mode Power Supply and a hand control or a foot switch.

For example, the system is an advantage when there is no space for a control box.

Other advantages are:

  • Simple mounting and low weight on the application due to no control box
  • Low standby power system for cost savings and environmental concerns
  • Easy service thanks to the option of reading out service data from the actuator
  • Intelligent OpenBus™ PCB enables the possibility to add OpenBus accessories
  • Max. thrust: 8,000 N
  • Max. speed: 10.5 mm/s
The strong and low-noise actuator is a good choice for medical applications such as treatment couches, examination couches and treatment chairs.

Product data sheet

LA43 IC data sheet

View the data sheet as an online magazine or download the PDF.

2D / 3D

Brochures & manuals

Linear actuators and electronics user manual

This user manual will tell you how to install, use and maintain your LINAK electronics. We are sure that your LINAK system will give you many years of problem-free operation.

LA44 IC and LA43 IC - Intelligent Control

LA44 IC and LA43 IC with Intelligent Control opens a new world of opportunities.

Focus on couches and tables

Flexible functionality and improved ergonomics are some of today’s needs for treatment and examination couches.

Focus on dental chairs

LINAK actuator systems help create smooth movement and comfort in dental chairs.

Focus on treatment chairs

Flexible functionality and valuable accessories for treatment chairs.

Got a question about electric actuator technology?

- We are not oracles. But, we are experts in actuator technology. So, feel free to ask us anything you like about that.