Skip the Main Menu

LA76

The LA76 is a robust and highly versatile electric linear actuator.

Equipped with a brushless DC motor (BLDC) this actuator offers an extended service life. It has been tested to run a minimum of 200,000 cycles at maximum load and maximum duty cycle, showcasing its long-term performance.

This maintenance-free actuator is designed to excel in harsh environments and undergoes rigorous testing  to ensure durability against dust, vibrations, salt vapours, water ingress, heat, and shock.

The LA76 is well-suited for a broad range of applications in areas such as material handling, industrial automation, marine and outdoor power equipment.

  • Max load: 6,800 N
  • Max. speed: 142 mm/s
  • Stroke length: 100–1200 mm
  • Motor voltage: 24 V and 48 V
  • IP ratings: IP66 dynamic and IP69K static

The LA76 is part of the IC Integrated Controller™ range, designed to integrate seamlessly with existing control systems. It offers a variety of industrial interfaces for smart and reliable movement.

You can choose the universal LINAK® I/O™ interface or select from a comprehensive range of communications protocols, including:

Fieldbus:

Industrial Ethernet:

Additionally, several of these options include Danfoss Plus+1® Compliance.

Learn more about actuators with IC – Integrated Controller™.

Related products

Related applications

Do you need any help?
Our team is ready to assist you with technical information, starting a project and more.