Linear actuators

LA22

Specially designed actuator for industrial automation, agricultural machinery and rehabilitation applications where space is limited.

LA22

The LA22 is an inline actuator specially designed with a small overall dimension for easy use in Industrial Automation, Agricultural Machinery and rehabilitation applications.

Thanks to its small outer dimensions and linear design, the LA22 is well suited for applications where installation space is limited, such as on Wheelchairs.

  • Max. thrust: 400 N (300 N in 12V)
  • Max. speed: 37 mm/s

LA22 data sheet

View the data sheet as an online magazine or download the PDF.

Linear actuators and electronics user manual

This user manual will tell you how to install, use and maintain your LINAK electronics. We are sure that your LINAK system will give you many years of problem-free operation.

Safety folder

Different applications need different safety features. Regardless of what healthcare application you are designing, LINAK offers a wide variety of standard and optional safety features.

Got a question about electric actuator technology?

- We are not oracles. But, we are experts in actuator technology. So, feel free to ask us anything you like about that.

Subscribe to LINAK news

Stay informed about how actuator technology follows the megatrends of today and meets the global challenges of tomorrow.