Skip to main content
High-speed actuator and three high-speed lifting columns

High-speed linear actuators for your needs

Looking for electric linear actuators that are quick for your specifications? LINAK® has a wide selection of high-speed linear actuators that are robust with fast linear motion. High-speed linear actuators from LINAK are engineered to deliver rapid and precise linear motion for a wide range of applications. These actuators are designed to meet demanding specifications, providing speed, reliability, and durability. No matter what speed controllers you need or what type of power supply you require, LINAK has it for you.

The LA36 is a high-speed, powerful linear actuator from LINAK. It delivers up to 6,800 N of thrust or speeds of up to 160 mm/s. Designed for tough environments, it is ideal for industrial and agricultural use. The actuator is also ATEX/IECEx approved for hazardous conditions.

What is a high-speed actuator

A high-speed actuator is a mechanical system designed to achieve high-speeds in the movement of loads. These actuators can execute fast and precise movements, making them ideal for applications where speed and efficiency are crucial. High-speed actuators can come in various forms, including electric linear actuators, hydraulic systems, and pneumatic drives. One example of a high-speed actuator is the LA36, an electric linear actuator known for its high-speed and reliability.

Applications for high-speed actuators

High-speed actuators are used in a variety of industries and applications. Here are some specific and general use cases:

  1. Automation and Robotics: In the automation and robotics industry, high-speed actuators are indispensable. They enable fast and precise movements, which are crucial for the efficiency and accuracy of industrial robots and automated production lines.
  2. Agriculture: In agriculture, high-speed actuators can be used in machines such as harvesters, seeders, and feed mixers. The LA36 linear actuator can, for instance, be used to quickly and precisely change the position of components, thereby increasing the efficiency of agricultural processes.
  3. Transport and Logistics: In the transport and logistics sector, high-speed actuators are essential in conveyor belts, sorting systems, and automated warehouses. They enable fast and efficient movement of goods and materials, enhancing the productivity and efficiency of logistics processes.

High-speed actuators are versatile and powerful components that can be used in a wide range of industries and applications. Whether in automation, agriculture, or transport and logistics, high-speed actuators like the LA36 offer the speed and precision required for modern applications.

Powerful high-speed linear actuator: LA36

The LA36 high-speed actuator from LINAK is a highly durable and powerful solution, built to perform reliably even in harsh environments. It is designed for long-lasting, maintenance-free operation, making it a strong alternative to traditional hydraulic systems. The LA36 is available in versions with an extended service life, adding further durability.

The LA36 actuator can be easily integrated with various control systems, offering a range of interface solutions. If you are interested in learning more about the available options, you can find additional details about it here.

Linear actuator from a different angle, focus on the spindle in the actuator

Lifetime prediction on your high-speed actuator

All LINAK products undergo long-term functional testing and end-of-line tests in order to ensure a high level of quality and lifetime durability. We have taken this one step further. As a result of intensive testing and reliability studies, we offer B10 life on the LA36 actuator to help you predict the actuator lifetime for your applications.

Electric linear actuator: Rise to the challenge with DL PLUS™

Fast electric lifting columns are another type of high-speed actuator designed specifically for office desk applications. These lifting columns enable fast and smooth height adjustment of the desk, which brings ergonomic benefits and increases comfort and productivity in the workplace.

LINAK offers a new three-part DL PLUS™ High-speed lifting column for the DL6, DL19, and DL21 PLUS series. This makes it easier for your customers to adjust their desks more quickly, while still enjoying smooth, quiet performance that LINAK is known for. The motor runs quietly and looks sleek, handling even heavy or unexpected loads with ease.

High-speed linear actuators are found in our DESKLINE products, such as DL PLUS™ High-speed lifting column.

This lifting column is suitable for fast performance, precision, and can be integrated in many different ways with many different features.

LINAK DL6 PLUS High-speed 3-stage lifting columns with control boxes - speed level 60 or 80 mm/s.

A high-speed linear actuator with powerful and fast performance

The DL PLUS™ High-speed columns offer fast performance, reaching speeds of up to 80mm/s and handling loads up to 700 N per column. They are built to hold what they lift, with a self-lock system that supports twice the maximum load. This keeps the desk stable, even under unexpected weight.

Fast columns with different speeds up to 80 mm/s and clock

Same column - different speeds

Do you need 60 mm/s or 80 mm/s? Combine the DL PLUS™ High-speed column with the 200 W version of the Control Box CBD6S and you get 60 mm/s, or combine the high-speed column with the 300 W version and you get 80 mm/s. As simple as that, this is what we call Plug & Play™.

Smooth accurate positioning

Even with its higher speed, you get the same soft start and soft stop effect. Smooth stroke perfect for many industries, this electric linear actuator is smooth and not abrupt. Part of the smooth movement experience in modern office desks lies in a soft start and soft stop. This often-overlooked feature eliminates abrupt starts and stops, while also ensuring precise positioning. Your coffee is safe even at full speed with the DL PLUS™ High-speed columns!

Protect your furniture against collision

With high-speed movement, it is important that your desk knows when there is something in the way that could cause damage, including both hard and soft objects. Two optional anti-collision solutions are available for the DL PLUS™ High-speed columns:

  • The plug-in Desk Sensor™ 1 (DS1)
  • The built-in, column-integrated PIEZO™

You can offer these solutions individually or together for maximum protection. No matter if it has a high force, it can still protect from any sort of collision.

Engineers and sales persons in conversation about an high-speed actuator or column for a desk

Reach out to us

Do you have any questions about customisation or looking for a specific application? Contact your local LINAK office for more assistance, or send us a message here.