Skip to main content

Water-resistant LINAK linear actuators are engineered to perform reliably in demanding environments where exposure to moisture, water, or harsh weather conditions is inevitable. Designed with durable materials and advanced sealing technologies, these actuators meet high ingress protection (IP) standards, such as IP66 and IP69K, ensuring resistance to water, dust, and other contaminants.

With travel speeds tailored to meet specific operational requirements and built-in limit switches to prevent overextension or damage, LINAK actuators combine precision engineering with robust protection, delivering optimal performance across various industries.

12 V linear actuators

Engineered for smooth and quiet operation, our 12 V actuators are ideal for indoor settings or environments where noise levels need to be minimised. From adjustable stroke lengths to customisable mounting options, LINAK ensures that you have the flexibility to tailor our actuators to your specific requirements.

Explore some of our 12 V linear actuators below:

Related products

IP rating

The IP ratings of LINAK linear actuators reflect the company's commitment to quality and innovation. By designing products with advanced sealing and protection measures, LINAK enables customers to use its actuators in challenging settings such as outdoor equipment or washdown environments. They are ideal for outdoor applications, including:

In these environments, they operate efficiently despite rain, high-pressure cleaning, or humid conditions. The built-in limit switches further enhance safety and functionality by ensuring controlled motion and preventing unnecessary wear.

By providing precise motion control and long-lasting performance, LINAK water-resistant actuators support increased productivity and reduced maintenance in challenging settings. With travel speeds that can be customised to suit specific tasks, LINAK actuators not only meet but often exceed the expectations of their clients, reaffirming their reputation as a leading supplier and manufacturer in the industry.

Water resistant rating for linear actuators: IP rating

An Ingress protection rating is essential for ensuring that electrical equipment complies with international standards, protecting it from environmental hazards like water, dust, and debris. This level of protection is particularly important for devices such as linear actuators, which often operate in demanding conditions requiring precise motion along a straight line. An IP rating minimises damage caused by external contaminants, ensuring operational safety and significantly extending the equipment's lifespan, even in harsh environments.

By providing a standardised measure of protection, IP ratings help users select equipment that meets international compliance and is suitable for specific application requirements. This ensures not only reliability and regulatory adherence but also optimal performance in industries such as agriculture, healthcare, and manufacturing. For example, high-IP-rated linear actuators maintain their functionality despite exposure to moisture or particles, thanks to advanced sealing techniques that prevent electrical malfunctions. Ultimately, IP-rated equipment offers peace of mind, improved durability, and enhanced efficiency, making it a critical consideration for applications requiring robust and precise motion control.

Ingress protection ip ratings explanation
LINAK control box washability

Waterproof electric linear actuators

How do you determine which linear actuator is best suited for your application? Start by evaluating key factors such as the type of power supply available, the specific tasks the actuator must perform, the required stroke length, and the desired speed and load. LINAK actuators go beyond delivering simple form and function — they provide dependable linear motion that brings your application to life with precision and reliability.

Choosing the right linear actuator depends on the unique requirements of your application. LINAK offers a diverse range of high-quality products designed to meet various needs, with easy installation options for a wide array of projects. To gain a deeper understanding of actuator types, their functions, and how they are applied across industries, explore our comprehensive guide on what an actuator is and how it can transform your application.

Electric linear actuator in various sizes, stroke lengths and power ratings

Need more assistance?

How do you determine which linear actuator is best suited for your application? Start by evaluating key factors such as the type of power supply available, the specific tasks the actuator must perform, the required stroke length, and the desired speed and load. LINAK actuators go beyond delivering simple form and function — they provide dependable linear motion that brings your application to life with precision and reliability.

Choosing the right linear actuator depends on the unique requirements of your application. LINAK offers a diverse range of high-quality products designed to meet various needs, with easy installation options for a wide array of projects. To gain a deeper understanding of actuator types, their functions, and how they are applied across industries, explore our comprehensive guide on what an actuator is and how it can transform your application.

Team sitting together on a table to discuss an actuator project