Skip to main content
Two heavy duty linear actuator LA36 with 6,800 N and LA37 with 15,000 N

Robust solutions for demanding applications

Are you in need of a more robust linear actuator? The LINAK® heavy duty linear actuators are a robust and powerful solution designed for demanding industrial applications. With its high load capacity and durable construction, it excels in tasks requiring precise linear motion control under extreme conditions. Utilising advanced technology and materials, it delivers reliable performance and long-term durability, even in harsh environments. Its compact design allows for easy integration into machinery and equipment, optimising space utilization while maintaining efficiency. Equipped with intelligent features such as feedback sensors and customisable stroke lengths, it offers versatility for a wide range of automation tasks.

Whether in manufacturing, industrial automation, agriculture, the LINAK heavy duty linear actuator provides the strength and reliability needed to drive productivity and precision.

Multiple heavy duty linear actuator solutions

Whether in manufacturing, industrial automation, or agriculture, the LINAK heavy duty linear actuator provides the strength and reliability needed to drive productivity and precision.

LA36: Heavy duty actuator for advanced industrial and agricultural applications

Are you looking for a robust and reliable alternative to hydraulic solutions? This heavy duty actuator LA36 offers an ideal solution that combines strength and efficiency. Developed as part of the IC Integrated Controller™ range, it connects seamlessly with various industrial and mobile interfaces to ensure smooth integration into your control systems. With options such as LINAK I/O™, LINbus, Modbus and CAN bus protocols etc., flexible and intelligent motion solutions are at your disposal.

Discover more about the possibilities of actuators with IC – Integrated Controller™.

The LINAK LA36 is a heavy duty actuator, offering up to 6,800 N of thrust and speeds up to 160 mm/s. Built for tough environments, it is a reliable choice for both industrial and agricultural uses where durability is key.

LINAK electric linear actuator LA36 product image tilted

Its ATEX/IECEx approval ensures it meets strict safety standards, making it ideal for hazardous environments. Whether for heavy machinery in factories or agricultural equipment, the LA36 delivers strong performance and longevity, helping to boost efficiency and productivity.

This maintenance-free actuator is built to last and is available with extended service life options for even greater durability. Read more about the technical details about the heavy duty actuator LA36 here. 

LA37: Heavy duty actuator for construction applications or solar panels

The LA37 delivers the trusted LINAK quality, providing a long-lasting and maintenance-free experience. Built with advanced IC Integrated Controller™ technology, it allows for seamless connection to your control systems through a range of industrial and mobile interfaces. Whether you require the flexibility of LINAK I/O™, LINbus, Modbus, or CAN bus protocols, this actuator offers intelligent, reliable performance.

Learn more about the LA37 and IC – Integrated Controller™.

The LA37 heavy duty linear actuator combines impressive power with outstanding reliability in challenging environments. Its durable design ensures consistent operation, even in extreme temperatures, dust, moisture, and vibrations. With the integrated LINAK controller (IC), it offers precise control and monitoring, boosting both efficiency and safety.

LINAK electric linear actuator LA37 product image tilted

This makes the LA37 heavy duty actuator ideal for outdoor applications where robustness and weather resistance are critical. Whether used in agricultural machinery or industrial equipment exposed to the elements, the LA37 delivers smooth, precise movement, meeting the demands of tough tasks with high lifting capacity and strong push and holding force.

For more details on the reliable and heavy duty actuator LA37, visit the product page to explore its features and specifications.

Made with I/O™ interface

The LINAK I/O interface is the definition of flexibility offering endless modifications to give you full control of the exact functionalities you need.

What is an actuator, and which type should you choose?

Understanding actuators: A comprehensive guide
Actuators play a central role in various mechanical systems by converting energy into precise motion. They interpret control signals to generate motion using various energy sources. This functionality is critical in automation and control systems where efficiency and accuracy are of utmost importance.

We offer actuators designed to suit any application, from small machines that require less force and shorter strokes to large industrial applications that demand robust performance. Our compact designs are optimised for specific applications, ensuring efficiency and compactness.

Understanding different types of actuators enables a customised selection for optimum performance and efficiency in all applications.

Find out more in our detailed guide "What is an actuator?" or explore our actuator categories to find customised solutions for your specific requirements.

Looking for further assistance?

At LINAK, over three decades of expertise in designing and selling high-quality heavy duty linear actuators has benefited industries such as automation, mobile agriculture, construction, material handling, and robotics. Known for precision, reliability, and efficiency, these actuators are ideal for a wide range of applications.

Customer satisfaction is prioritised through customised solutions and comprehensive support. Continuous innovation keeps products ahead of market trends, ensuring they meet evolving industry needs.

The success of linear actuators from LINAK underscores a commitment to quality and customer service, establishing the company as a trusted leader in the field. If you need assistance or have questions about electric linear actuators or mounting options, contact our team today.

Do you need any help?
Our team is ready to assist you with technical information, starting a project and more.