Linear actuators
LA20
LA20 is a small inline actuator suitable for a variety of healthcare applications. It is a nicely designed inline actuator with a relatively high load capacity of 2,500 N. The LA20 inline actuator is ideal where space is limited and where design matters.- Max. load: 2,500 N
- Max. speed: 8.9 mm/s
- IPX6
LA20
Stands out for performance, fits in with design
LA20 is a slim inline actuator created to cover a wide range of applications, where design, size and power are crucial. The combination of a high lifting capacity of 2,500 N with its robust but stylish and small form factor, makes the LA20 the ideal solution for many of today’s demanding applications.
- Created for extended application flexibility
- Highly efficient actuator with a slim form factor
- When design demands uncompromising compact power
- Choice of three powerful motors of 12 and 24 volts in an actuator with a slim envelope
- Slim envelope, with black or grey appearance for design flexibility
- Choice of finishes to match your application, with option for in-tube mounting
- High lifting capacity of 2,500 N push - and up to 900 N pull
- Inline actuator with a slim envelope profile gives you the option of in-tube mounting
- Water-resistant with medical approvals for demanding healthcare environments
- Feedback signals for positioning and electrical endstop
- Easy to exchange cables
LINAK LA20 - The Movie
Downloads
Do you need any help?