No matter your protocol – we speak your language
Find the actuator or lifting column that fits your application. Whatever you choose, you get access to the same built-in intelligence, smart functions, and communication interfaces that simplify integration and enable smarter automation.
Or start with your preferred communication protocol and discover the functions that help you automate smarter.
Products with interfaces
Browse actuators and lifting columns built for industrial and off-highway machinery - all ready for your preferred communication protocol.
Interface options
Integrate faster and build smarter machines with actuators that support your preferred protocol and feature built-in intelligence.
Smarter motion. Everything built in.
Smarter automation starts with smarter devices – like actuators. Because the controller, functions, and communication interfaces are built in, there is no need for unnecessary hardware, workarounds, or added complexity.
Let us look at three common misconceptions about electric actuators. Here are three myths about electric actuators
#1 “It just moves in and out”
Think again! It does so much more. Enjoy intelligent features like diagnostics, position feedback, predefined positions, obstacle protection, parallel operation. All built in. All ready to use. Here is how some of these features have helped our customers – and can help you.

Explore and configure more in Actuator Connect, our free software tool – or use the functions right away directly via the interface protocol or your preferred configuration tool (e.g. Siemens TIA Portal® or S7-PCT® – registered trademarks of Siemens AG).
#2 “Integration is a hassle“
Truth: It is straightforward - designed to connect easily with the interfaces you already use. From digital I/O to fieldbus and Industrial Ethernet. No workarounds – no extra hardware needed.
Instead of starting from scratch, you get proven building blocks – designed to help you automate smarter.
#3 "They’re not made for industrial use"
Truth: LINAK actuators are made for it – not adapted to it.
They are developed specifically for industrial applications – from agriculture and marine equipment to automation systems and ergonomic workstations.
And because reliability matters, every actuator is tested and validated to meet the demands of real-world use – mechanically, electronically, and in software.
You test your machine. We test our actuators – so what you connect, just works.
Interface options
Get started with integration – choose your preferred protocol.