Skip the Main Menu

Actuator Connect™

Actuators with IC Integrated Controller™ from LINAK® can be configured via the Actuator Connect configurator.

When using the Actuator Connect configurator, you can easily adjust parameters such as start/stop settings, virtual limits and current limits. In the configurator, it is possible to find real-time graphs showing power consumption, temperature, position etc. that can be especially valuable in the prototype phase. You can also access historical usage data, which can be used to analyse the performance of both the actuators and the application in which they are installed.

Usage (compatibility)

  • The Actuator Connect configurator is only compatible with Microsoft Windows operating systems. The configurator is available in English.

 

Explore the options with Actuator Connect

Related products

Related applications

Do you need any help?
Our team is ready to assist you with technical information, starting a project and more.