Skip the Main Menu

LA37

Tough applications require equally tough actuator solutions. The actuator LA37 is specifically developed for heavy-duty applications in harsh environments, where there is a need for high lifting capacity and holding force. You can also get this actuator as an Off-highway variant, designed for agricultural machinery and other off-highway applications.

This maintenance-free actuator undergoes extensive testing across a wide range of conditions to ensure long-term durability.

  • Max. load: 15,000 N
  • Max. speed: 10 mm/s
  • Stroke length: 100-600 mm
  • Motor voltage: 12 V, 24 V and 48 V
  • IP ratings: IP66 dynamic and IP69K static

The LA37 is part of the IC Integrated Controller™ range, designed to integrate seamlessly with existing control systems in both industrial and off-highway applications. It offers a variety of industrial interfaces for smart and reliable movement.

You can choose the universal LINAK® I/O™ interface or select from a comprehensive range of communications protocols, including:

Fieldbus:

Industrial Ethernet:

Additionally, several of these options include Danfoss PLUS+1® Compliance.

Learn more about actuators with IC – Integrated Controller™.

I/O™ interface

The LINAK I/O interface is the definition of flexibility offering endless modifications to give you full control of the exact functionalities you need.

Related products

Related applications

Do you need any help?
Our team is ready to assist you with technical information, starting a project and more.