Skip to main content

How does a linear actuator work?

An electric linear actuator operates by receiving a power supply, which energises its internal electric motor. This motor converts rotational movement from electrical energy into linear movement.

Through the interaction of a lead screw or ball screw and a nut, the actuator transforms this rotational movement into linear displacement along its output shaft. This mechanism allows for precise control and positioning of the actuator in various applications.

Read more here: What is an actuator? 

Good to know
A reciprocating linear actuator is a type of a linear actuator.

Electric linear actuators with a wide range of specifications

At LINAK, we design and manufacture a wide range of electric linear actuators tailored to meet specific application requirements. Our actuators come in various speeds, stroke lengths, and capacities, ranging from the compact inline LA20 to the robust LA36.

Our actuators are designed to move loads from 40 kg to 1,500 kg (force from 400 N to 15,000 N), with a maximum speed of up to 160 millimetres per second (mm/s). We offer the following voltage options:

All LINAK actuators can be customised to specific requirements, such as stroke length or high force, ensuring an optimal solution for the application.

With four global manufacturing locations, LINAK can build custom actuators and deliver in a timely manner. Contact LINAK to start developing an electric linear actuator solution for your movement requirements.

Business areas for electric linear actuators

LINAK electric linear actuators enable controlled movement in a wide range of applications across industries and everyday environments. They are used to adjust, lift, and position equipment in environments where precise and reliable movement is required. 

These applications can be grouped into three main areas: industrial and off-highway equipment, healthcare and medical equipment, and workspace and residential solutions.

Industrial and off-highway equipment

Industrial and off-highway applications operate under demanding conditions and require robust and reliable solutions. Electric linear actuators can support this by enabling controlled and consistent movement in a wide range of machinery and equipment.

Actuator solutions are used across industries such as agriculture, construction, industrial automation, and marine, where precise adjustment and dependable performance are required in daily operation.

Elderly farmer climbs the ladder to enter the operator cab of a big agricultural machine

Healthcare and medical equipment

With increasing demand for elderly care and rising life expectancy, healthcare providers face the ongoing challenge of improving efficiency while supporting high standards of patient care. Electric linear actuators support this by enabling reliable and controlled movement in healthcare equipment.

Actuator solutions are used in various aspects of patient care, supporting functionality through features such as Under Bed Lights, WET sensors, and Out of Bed sensors.

Workspace and residential

Modern work and living environments increasingly require flexible solutions that support comfort, ergonomics, and ease of use in daily applications. Electric linear actuators enable this by providing controlled and quiet movement in a wide range of products.

Actuator solutions are used in applications such as height adjustable desks, workstations, adjustable beds, and recliners, where smooth adjustment supports everyday use in both professional and private environments.

Woman adjusting her office desk with the intuitive desk control, colleagues in the background
Smiling couple enjoying breakfast in their adjustable comfort bed

Accessories and advanced technology for electric linear actuators

In addition to electric linear actuators and lifting columns, LINAK offers a wide range of control options and accessories designed to support efficient operation and precise movement. Control solutions include handsets, remote controls, foot switches, desk control panels, software, and mobile applications. 

Actuators and accessories are designed for straightforward mounting and installation. Selected solutions include Integrated Controller (IC) technology based on H-bridge technology, offering features such as position feedback, virtual limits, soft start and stop, current limitation, and adjustable speed.

These solutions also support parallel movement and integrated BUS communication via industry standard protocols such as CAN SAE J1939 and CANopen.

Electric linear actuators with advanced technology

LINAK: The most trusted electric linear actuator brand

Reliable performance is essential for linear actuator solutions, which play a key role in enabling precise linear movement. To support this, actuator solutions are tested under demanding conditions to assess performance, durability, and resistance over time. Each actuator undergoes functional testing before leaving production.

Visit the page ‘Extensive testing – trust your industrial actuator’ for further information about testing methods and requirements.

LINAK specialists are available globally to support the selection and implementation of actuator solutions. Support is provided across functions including sales, research and development, application engineering, customer service, marketing, and quality, covering the process from specification to installation and operation.

Detailed production information is available online, including data sheets and manuals. A 3D configurator is also available to support product development and visualisation of actuator solutions.

Actuator Academy™

To gain more insight into electric linear actuators and their capabilities, explore the LINAK Actuator Academy™. Take a deep dive into the workings of linear actuators and discover more about precise control through our extensive video library covering technology, components, and control options.

Frequently asked questions

Related documents