DL11
Elegant, round 3-stage lifting column ideal for both sit-stand desks and display and monitor stands. Sturdy Ø70 mm column with optimised motor-housing design for extra strength and stability. Optionally, the DL11 is available as DL PLUS™ (no visible gliding pads); as DL PLUS™ High-speed (60 or 80 mm/s); with PIEZO™ anti-collision; as DL11 XL (optimised for display and monitor stands).- Round Ø 70 mm
- 3-stage
- Motor housing
DL11
The DESKLIFT™ DL11 is a compact round 3-part lifting column perfect for a wide range of height-adjustable desk applications such as sit-stand office desks. With its short installation dimension and long stroke length, the 3-part DL11 is the optimal choice for a desk, regardless of the height of the person using it.
The DL11 profile is secured against rotating/twisting. The DL11 has a compact motor housing, which is almost invisible in the tabletop construction, and the column is very sturdy. The DL11 has the same outer dimensions (ø70 mm) and motor-housing mounting holes as the 2-part DL10 column, which makes them fit the same top frame and foot constructions, including the Kick & Click™ top frame. The DL11 is available in several standard colours to fit into a wide range of desk designs.
The wide DL11 product programme offers various options such as:
- DL11 PLUS™ - a design-optimised version - optionally available with trim rings in black, grey or white for optimised appearance
- PLUS™ High-speed - quick height adjustment and optimised design
- PIEZO™ (collision protection) minimising the risk of damage to a desk caused by collision with an obstacle
- DL11 XL - an extended version optimised for adjustment of display and monitor stands.
The DL11 system is controlled by a DESKLINE® control box (CBD). The control box ensures optimal parallel drive and a pleasantly low noise level. The DL11 can be used as a single column, with 2, 3 or 4 columns in parallel systems, or up to 16 columns in multi-parallel systems. A Desk Sensor™ 1 anti-collision dongle can be plugged into the control box to limit material damage to a desk or an object in case of collision while driving the desk.