DL10
Cost-effective 2-part lifting column in a compact and round design. This low-noise and very robust column is compatible with multiple types of adjustable office desks and tables. The column fits the LINAK Kick & Click™ top frame for easy mounting. Available in several standard colours and as DL10 PLUS™ (no visible gliding pads). The column is compatible with DESKLIFT™ Feet.- Round Ø 70 mm
- 2-stage
- Motor housing
DL10
The DESKLIFT™ DL10 is a round two-part column, which is perfect for a wide range of different desk applications, especially in the office area. The column is very sturdy for which reason a crossbar is not necessary. It is a cost-effective alternative to the DL11. The DL10 has a compact motor housing, which is almost invisible in the tabletop construction, and it can be used with the Kick & Click top frame. The DL10 column has the same outer dimensions and motor-housing mounting holes as the three-part DL11 column. Thus, they can be used in the same tabletop and table foot construction.
The DL10 is available in several standard colours to fit into a wide range of desk designs.
The DL10 product programme offers various options such as DL10 PLUS™ - a design-optimised version - optionally available with trim rings in black, grey or white for optimised appearance.
The DL10 system is controlled by the DESKLINE® control box (CBD). The control box ensures optimal parallel drive and a pleasantly low noise level. The DL10 can be used as a single column or with 2, 3 or 4 columns in parallel systems, or up to 16 columns in multi-parallel systems. A Desk Sensor™ 1 anti-collision dongle can be plugged into the control box to limit material damage to a desk or an object in case a collision occurs during driving of the desk.