Skip to main content

What you need

Whether you focus on machine design or machine control, find the resources that help you move your project forward:

Automation control cabinet with PLC and I/O modules for actuator integration

Automation engineer

Ready for direct integration. With no extra hardware or workarounds, you can focus on smarter machine design.

Get started easily. Go to Downloads for the resources you need, including the EDS file.

Engineer integrating a 3D model into a machine design on a computer

Mechanical engineer

Need to validate the mechanical fit?

Find the actuator that best matches your application's requirements. Review specifications, compare available products, and access configurable 3D models to quickly validate dimensions, mounting options, and mechanical fit before creating your first mock-up.

Downloads

Read the interface manual to ensure correct wiring and setup and get familiar with how the actuator communicates.

To simplify integration, a dedicated EDS (Electronic Data Sheet) is available. The file contains all necessary communication parameters and identity information for easy setup. 

Tip: Use Actuator Connect™ Demo Mode to explore available functions and configuration options without a physical actuator. For commissioning and troubleshooting, connect via cable to configure the actuator or generate a detailed diagnostics report.

Actuator Connect™

With the LINAK® Actuator Connect configurator it has never been easier to customise your I/O actuator.

Smarter motion. Everything built in.

What does smarter motion mean for an engineer who works across mechanics and software? We asked one of our customers, Farmertronics founder Thieu Berkers. For him, it means building electric movement into the eTrac (a full electric demo model of the unmanned clean tech tractor) from the start. The CANopen-based LINAK actuator fits this approach.

Easy integration:

The actuator connects directly to the eTrac’s CANopen network, with no separate control setup for the lifting function.

Smarter automation:

CANopen commands are translated into precise electric movement, allowing the mowing deck to adjust automatically.

Simpler machine design:

The built-in interface and controller reduce the need for extra components and support Berkers’ mechatronic design.

We improve your life. For engineers like Thieu Berkers, that means making movement easier to integrate into the machine.

Quote symbol
I chose LINAK because the solution fit really well with our application. Also, LINAK was already successful in agriculture. It’s also down to a feeling. I can’t exactly say what the difference was, but at a certain moment it was clear to me to go with LINAK.
— Thieu Berkers, founder of Farmertronics

Products with CANopen

LA37

Extremely powerful linear actuator able to create reliable movement even in very harsh environments. It comes with LINAK IC Integrated Controller™ and a wide range of industrial control interfaces.

  • Max. load: 15,000 N
  • Max. speed: 10 mm/s
  • Stroke length: 100-600 mm

LA36

Extremely powerful linear actuator made by LINAK. Up to 6,800 N load, or up to 160 mm/s. Designed to operate in extreme conditions. A solid choice for industrial and agricultural applications.

  • Max. load: 6,800 N
  • Max. speed: 160 mm/s
  • Stroke length: 100-1200 mm

LA33

The linear actuator LA33 from LINAK combines compact design with powerful performance. Available with high-speed option, I/O and low-noise gear option for even more customisation possibilities in demanding applications.

  • Max. load: 5,000 N
  • Max. speed: 70 mm/s
  • Stroke length: 100-600 mm

LA25

Compact designed linear actuator ideal for narrow spaces. Comes with a high IP degree and aluminium housing and is suited to operate in almost any conditions.

  • Max. load: 2,500 N
  • Max. speed: 25 mm/s
  • Stroke length: 20-600 mm

LA21

The LA21 is a small yet powerful industrial electric linear actuator designed for fast and precise positioning. Featuring an integrated controller, its compact form and broad customisation options make it ideal for applications where space is limited but performance is critical.

  • Fast and accurate
  • Compact
  • Built to last

LA14

Extremely durable short-range linear actuator for applications operating in rough environments. Ensures reliable performance in temperatures ranging from -40 to +85 Celsius.

  • Max. load: 750 N
  • Max. speed: 45 mm/s
  • Stroke length: 19-130 mm

LA77

Powerful electric linear actuator designed to handle high loads and demanding environments. It delivers long-lasting reliability as well as a wide choice of industrial interfaces.

  • Max. load: 15,000 N
  • Max. speed: 7 mm/s
  • Extended service life

LA76

Versatile electric linear actuator that delivers both robustness and long-term reliability. It excels in challenging environments and is a wise choice for a wide array of industrial machinery and applications that require high-level performance.

  • Max. load: 6,800 N
  • Max. speed: 142 mm/s
  • Extended service life

LC3 IC

LC3 IC is a 3-stage electric lifting column that has been designed to easily incorporate heavy lifts into your automation projects. It offers flexible integration through a collection of interfaces, ensuring compatibility regardless of industry and applications. It is a ready-to-use lifting solution field-tested for robust, lasting industrial performance.

  • Ready-to-use lifting column
  • Supports a variety of interfaces
  • Parallel running of more columns
Do you need any help?
Our team is ready to assist you with technical information, starting a project and more.