Skip to main content

Not every machine is connected through a fieldbus or Industrial Ethernet network. Many applications rely on analogue signals or digital I/O, using PLCs, GPIO controllers, or simple push buttons to control movement.

That is exactly what actuators with the LINAK I/O™ Interface are built for. Built-in functions, feedback, and diagnostics make the actuator an intelligent part of your system - through the signals you already use, without additional controllers or sensors.

What you need

Whether you focus on machine design or machine control, find the resources that help you move your project forward:

Automation control cabinet with PLC and I/O modules for actuator integration

Automation engineer

Curious about how the actuator fits into your system? Explore built-in functionality, configuration options, diagnostics, and integration resources to understand how the actuator becomes an intelligent part of your machine. Whether you are researching a future project or preparing for integration, everything you need to get started is available here.

Engineer integrating a 3D model into a machine design on a computer

Mechanical engineer

Need to validate the mechanical fit?

Find the actuator that best matches your application's requirements. Review specifications, compare available products, and access configurable 3D models to quickly validate dimensions, mounting options, and mechanical fit before creating your first mock-up.

Downloads

The I/O Interface User Manual brings together wiring diagrams, function overviews, and integration guidance to support the electrical integration of actuators. 

Tip: Actuator Connect™ is the companion software for setup, configuration, and diagnostics. Use Demo Mode to explore available functions and configuration possibilities before working with a physical actuator. When commissioning or troubleshooting an installed actuator, connect via cable or Bluetooth® wireless technology for easy access, even in hard-to-reach locations. 

Actuator Connect™

The companion software for actuators with Built-in Intelligence, providing configuration, commissioning and advanced diagnostics across supported communication interfaces.

Smarter motion. Everything built in.

Learn more about the built-in intelligence you get with actuators with I/O Interface.

0:00 / 0:00
Adjust movement
0:00 / 0:00
Diagnostics
0:00 / 0:00
Monitor
0:00 / 0:00
Parallel
0:00 / 0:00
Position feedback
0:00 / 0:00
Protection

Products with I/O™ Interface

LA37

Linear actuators

Extremely powerful linear actuator able to create reliable movement even in very harsh environments. It comes with LINAK IC Integrated Controller™ and a wide range of industrial control interfaces.

  • Max. load: 15,000 N
  • Max. speed: 10 mm/s
  • Stroke length: 100-600 mm

LA36

Linear actuators

Extremely powerful linear actuator made by LINAK. Up to 6,800 N load, or up to 160 mm/s. Designed to operate in extreme conditions. A solid choice for industrial and agricultural applications.

  • Max. load: 6,800 N
  • Max. speed: 160 mm/s
  • Stroke length: 100-1200 mm

LA33

Linear actuators

The linear actuator LA33 from LINAK combines compact design with powerful performance. Available with high-speed option, I/O and low-noise gear option for even more customisation possibilities in demanding applications.

  • Max. load: 5,000 N
  • Max. speed: 70 mm/s
  • Stroke length: 100-600 mm

LA25

Linear actuators

Compact designed linear actuator ideal for narrow spaces. Comes with a high IP degree and aluminium housing and is suited to operate in almost any conditions.

  • Max. load: 2,500 N
  • Max. speed: 25 mm/s
  • Stroke length: 20-600 mm

LA21

Linear actuators

The LA21 is a small yet powerful industrial electric linear actuator designed for fast and precise positioning. Featuring an integrated controller, its compact form and broad customisation options make it ideal for applications where space is limited but performance is critical.

  • Fast and accurate
  • Compact
  • Built to last

LA14

Linear actuators

Extremely durable short-range linear actuator for applications operating in rough environments. Ensures reliable performance in temperatures ranging from -40 to +85 Celsius.

  • Max. load: 750 N
  • Max. speed: 45 mm/s
  • Stroke length: 19-130 mm

LA77

Linear actuators

Powerful electric linear actuator designed to handle high loads and demanding environments. It delivers long-lasting reliability as well as a wide choice of industrial interfaces.

  • Max. load: 15,000 N
  • Max. speed: 7 mm/s
  • Extended service life

LA76

Linear actuators

Versatile electric linear actuator that delivers both robustness and long-term reliability. It excels in challenging environments and is a wise choice for a wide array of industrial machinery and applications that require high-level performance.

  • Max. load: 6,800 N
  • Max. speed: 142 mm/s
  • Extended service life

LC3 IC

Lifting columns

LC3 IC is a 3-stage electric lifting column that has been designed to easily incorporate heavy lifts into your automation projects. It offers flexible integration through a collection of interfaces, ensuring compatibility regardless of industry and applications. It is a ready-to-use lifting solution field-tested for robust, lasting industrial performance.

  • Ready-to-use lifting column
  • Supports a variety of interfaces
  • Parallel running of more columns
Do you need any help?
Our team is ready to assist you with technical information, starting a project and more.