Workspaces and residential

Office desks
LINAK actuator systems help create optimal ergonomics in height adjustable office desks.

Technical workstations
LINAK actuators provide reliable adjustment of technical workstations, such as trading desks and control room workstations.

Control room consoles
LINAK lifting columns deliver all the power and speed for perfect adjustment in even the heaviest of consoles and dispatch workstations - in a quality you can trust. Add design flexibility and ergonomics and get the perfect system solution for your mission-critical applications.

Industrial workstations
LINAK actuator systems provide smooth and reliable height adjustment for assembly and packing tables, as well as for various workbenches.

Comfort beds
LINAK actuator systems enable manufacturers to offer a wide range of smooth adjustment solutions for motorised comfort beds.
Recliners
LINAK actuator systems for pedestal recliners are easy to integrate into almost any design. The system components are small and easy to ‘hide’ inside your design. Configuration is made simpler than ever before, allowing you to make it fit your unique design. Furthermore, several innovative details will give your movement system a significant quality boost.
.png)
Recliner sofas
Actuator systems for electric recliner sofas enable adjustment of sofas at the touch of a button. Serial connection with plug and play, a limited number of cables and a wireless control means the systems are easy to integrate into almost any design.

Media stands
Combine design and movement for flexible and user-friendly setups.

Kitchens
Enhance accessibility and comfort with adjustable kitchen solutions.
Product range
DL6 EXPERIENCE™
Lifting columns
Introducing EXPERIENCE™, the new generation of electric lifting columns engineered for superior performance: fast 80 mm/s speed, 800 N load capacity, and 1200 N self-locking capacity per column as standard. EXPERIENCE is designed to last - tested for 25,000 cycles and backed by a 10-year warranty. The system is both PFAS and PVC-free, offering a 30% reduction in power consumption during operation and consuming only 0.1 W in standby mode. The DL6 EXPERIENCE is a 3-stage motor-housing lifting column (50 x 80 mm). Winner of the prestigious iF Design Award.
- 80 mm/s speed
- PFAS & PVC-free
- 10 years warranty
DPI with display
Controls
The DPI desk panel series for sit-stand desks takes innovation and performance to a new level. Streamlined design, intuitive and immediate adjustment via tilt panel, display, and built-in anti-collision sensor – all in one desk panel. With the free app, Desk Connect™, for iOS and Android, users can easily set up various functions, such as favourite positions, and enable automatic drive. Plug and play ready for DESKLINE CBD6S and IC systems. Also available in a simple version without display (DPI1K). Winner of the prestigious Red Dot Design Award, the German Innovation Award, and the world-renowned design prize iF DESIGN AWARD.
- Up/down via tilt
- Built-in anti-collision sensor
- Display
CBD6S
Control boxes
Lightweight and slim control box. Plug and Play™ with all DESKLINE lifting columns (standard, EXPERIENCE™, and XL), desk panels, and anti-collision solutions. CBD6S is available as 200 W (2-channel) or universal 300 W (2, 3, or 4-channel). Both are PVC-free, use ZERO™ technology for low standby power (<0.1W), have cable grooves for easy cable management, are only 38 mm high, have low-noise performance, and have a soft start-stop for smooth movement. Optional, the 300 W is available in a version compliant with IT AV standard EN 62368.
- Slim, lightweight, and intelligent
- Plug and play
- 0.1 W standby power
Desk Frame 5
Desk Frames
Discover Desk Frame 5 (DF5), a robust and sturdy top frame designed for modern office desks. Its adjustable tube design fits tabletops from 1200 mm to 1800 mm and beyond and is compatible with both 2-legged and bench desks. Integrated rubber dampers help reduce sound and vibration between the tabletop and frame. DF5 works with all LINAK motor-housing columns (EXPERIENCE™, Standard, and IC) in various designs. Standard colours are white, grey, or black. Complete your full-frame setup with DL Feet - just Plug and Play™!
- 2-legged T-desks or bench
- Fits all motor housing columns
- Simple screw assembly
HC40 FRAME™ Advanced
Controls
The elegant hand control HC40 FRAME™ by LINAK® is a multi-functional and customisable wireless remote for modern comfort beds, homecare beds, and nursing home beds. It is Nordic Design at its best, using input from a comprehensive user survey. The Advanced edition comes with features such as a silent alarm, torch light, favourite positions, and intuitive navigation.
- Display guiding the user
- Memory, massage, shake torch
- Wireless connection
LA10
Linear actuators
Compact and discreet linear actuator ideal for furniture, such as adjustable beds and pedestal recliners where space is limited. Serially connect actuators to eliminate a control box, reduce the number of cables, and thereby minimise the risk of cable-related quality issues.
- Max. load: 3,500 N
- No control box required
- Modular and intelligent: connects in series
BA002
Accessories
The BA002 is a compact battery for electric adjustable recliners, which is optimised for shipping and storage. It comes with integrated deep sleep mode, which means that it will not completely discharge during longer periods of downtime. It is compatible with other LINAK recliner products, such as LA10 and BP10.
- Deep sleep mode
- Up to 100 cycles/charge
- Designed to mitigate consequences in the unlikely case of cell failure
HC50
Controls
With the option to customise keypad icons and add your logo, this elegant hand control with memory of favourite positions and lighting functions complements any sophisticated interior. The HC50 is a wireless control unit for both single and TWINDRIVE dual actuator systems for comfort beds.
- Control up to 4 channels
- Elegant design
- Wireless connection
Baselift™
Linear actuators
Compact electric linear actuator concept for adjustment of shared workspaces such as kitchens, or counters in retail stores as well as mattress firmness adjustments in beds. Fits easily into the base of most kitchen designs.
- Innovative and smart actuator
- Compact and easily integrable
- Vertical lift of surface
TD5 Advanced
Dual actuators
The TWINDRIVE® TD5 is a dual actuator specially developed for box spring beds, where a high force is required. With a force of 7,000 N on both back and leg ends, the TD5 is the strongest dual actuator in the portfolio. The TD5 Advanced is for more advanced bed systems requiring up to two extra motors in addition to the back and leg adjustment.
- Max load: 7,000 N
- Wireless communication
- Memory function
Case stories

Holmris B8 and LINAK collaborate on reuse
When an office needs new or updated furnishings, the standard approach was previously to purchase entirely new furniture. However, with the increased attention companies pay to sustainability and CO₂ emissions, this has changed. Reuse of existing furniture is increasingly requested, and this has led to the furniture manufacturer Holmris B8 and the Danish actuator manufacturer LINAK to enter a new agreement.

Driving innovation with movement in AV solutions
In the fast-evolving audiovisual (AV) sector, innovation and adaptability remain essential. Victor Garcia Duffo, founder and CEO of DIMASA, reflects on the company's transformation, its strategic partnership with LINAK, and its contribution to the future of AV technology.

Iconic recliner with new adjustment solution
Danish furniture manufacturer, Nielaus, has had the Beta adjustable recliner chair in their product range for many years. To achieve the best comfort, the recliner uses electric actuators for adjustment. However, the system has been updated and fine-tuned many times without achieving a perfect result. That is why Kim Nordentoft, owner of Nielaus, is very excited about using the new LINAK actuator system developed specifically for compact recliners.

Durable control room consoles for dispatch workstations
The Danish company Agitek has found a niche in producing consoles for dispatch workstations in control rooms. These consoles are designed for 24-hour operation and must be adjustable to accommodate different users and their individual ergonomic needs. This is why LINAK lifting columns and actuators are key components in Agitek’s workstations.
DL5 EXPERIENCE™
Advanced customisation
Articles

Reimagining desk design: New signature colours for the modern workspace
Today’s work environments have moved far beyond the traditional trio of black, white and grey. Modern offices are crafted to feel welcoming and more residential in character, using thoughtful choices in colour, texture and materials to set the tone. Reflecting this evolution, the LINAK EXPERIENCE™ lifting columns for electric sit‑stand desks are now available in five new signature colours, making it simpler to align desk designs with a company’s interior style.
The ergonomic office revolution
Until the late 1990s, good ergonomics in Danish offices was reserved for the few. The solutions available for adjusting the height of office desks were not optimal, neither in terms of price nor quality. But in 1998, LINAK started an ergonomic revolution – by introducing a groundbreaking electrical system for desk height adjustment. Office furniture manufacturers were quick to integrate our system into their products, resulting in height adjustable desks becoming a mainstream trend.

Brand recognition in residential furniture apps
It is easy to increase brand awareness for users of adjustable residential comfort beds or recliners with a LINAK app. As a brand or manufacturer, you can customise the appearance of our apps to ensure customers connect the comfort they experience with your brand.

Show your brand in the HC40 hand control with a screen
Hand controls that reflect a brand or a specific furniture design are becoming standard. Yet most standard hand controls for adjustable beds still look alike – typically available in white or black. That is why LINAK offers customisation options for hand controls to help manufacturers differentiate their products in the bed market.