Engineered to perform
The all-new EXPERIENCE™ series of lifting columns raises the bar for height-adjustable desks.
On the outside, the column looks the same as its predecessor. On the inside, revolutionary LINAK® motor and brake technologies deliver a new standard in performance: a fast speed of 80 mm/s, a load capacity of 800 N per column, and a self-lock force of 1200 N – all standard.
These three features have not previously coexisted in a single system. Together with a well-rounded pleasant sound, all these features make EXPERIENCE columns push the boundaries of what is standard and raise the bar for performance.
Designed to last
Thanks to deliberate design choices, EXPERIENCE™ not only consumes 30% less power during operation but is also both PVC- and PFAS-free, reflecting our commitment to responsible material use.
The EXPERIENCE column is designed to last. In addition to the extensive testing all LINAK products undergo, it is tested to an impressive 25,000 cycles (centrally loaded) and backed by a 10-year warranty – a testament to its durability.
The complete EXPERIENCE™ programme, comprising eight variants in different sizes, shapes, and stages, integrates seamlessly with existing control boxes, desk panels, frames, and feet. It is fully designed with backward compatibility and supports our Plug & Play™ approach.
This makes EXPERIENCE easy to integrate into your existing product portfolio and simplifies upgrades and scaling – without excess stock.
Built for business
EXPERIENCE columns are designed to enhance performance and meet growing market demand for sustainable solutions – all at a competitive price point.
This is not just an upgrade. It is a new generation of lifting columns engineered to give you a competitive edge.
In short, EXPERIENCE is engineered to perform and built to last – with no compromises – making it the ideal choice for office desks and similar applications.
Award‑winning design
The EXPERIENCE™ range of lifting columns has been recognised with the prestigious iF Design Award, earning high scores for sustainability and functionality. The range has also received the interzum award for High Product Quality, underlining its strong design focus and consistent product quality.
Both recognitions highlight the design‑driven approach behind EXPERIENCE™ and its ability to support high‑performance ergonomic solutions, and they underline our commitment to delivering reliable, long‑lasting products that add value in modern workspace applications.
Click below to learn more about the EXPERIENCE lifting columns.