Contact us here
Lifting columns

DL11 EXPERIENCE™

Introducing EXPERIENCE™, the new generation of electric lifting columns engineered for superior performance: fast 80 mm/s speed, 800 N load capacity, and 1200 N self-locking capacity per column as standard.

EXPERIENCE is designed to last - tested for 25,000 cycles and backed by a 10-year warranty. The system is both PFAS and PVC-free, offering a 30% reduction in power consumption during operation and consuming only 0.1 W in standby mode.

The DL11 EXPERIENCE is a 3-stage motor-housing lifting column (round Ø70 mm).

DL11 EXPERIENCE™

The DL11 EXPERIENCE™ column is part of a whole new generation of lifting columns, raising the bar for electrically height-adjustable desks with true LINAK innovation. On the outside the DL11 EXPERIENCE looks like a classic DL11 PLUS™ column. The real innovation has happened on the inside.

The DL11 EXPERIENCE features fast 80 mm/s speed, 800 N load per column, and a self-lock of 1200 N - all as standard. These three features could previously not coexist in one system. Together with a well-rounded pleasant sound, these features make DL11 EXPERIENCE push the boundaries of what is standard and raise the bar for performance.

Additionally, the Ø70 mm round 3-part column is both PVC and PFAS-free addressing the increasing focus on materials and, on top of that, it uses 30% less power while driving than its predecessor, despite the increase in performance. Our standard Control Box CBD6S features ZERO™ ensuring that the system uses less than 0.1 W in standby. Compatibility with DESKLINE® desk panels and all accessories ensures that the integration of DL11 EXPERIENCE is just Plug & Play™. Simply put, EXPERIENCE is engineered to perform and built to last without any sacrifices or compromises making it a perfect choice for office desks and similar desk applications.

Engineer working on a LINAK office desk play-icon

I am LINAK

Watch the video about the DL PLUS design of lifting columns play-icon

DL PLUS™ lifting columns designed to inspire

Compact series of DESKLINE control boxes from LINAK set the standard play-icon

Compact series of DESKLINE control boxes from LINAK set the standard

DL11 EXPERIENCE data sheet

View the data sheet as an online magazine or download the PDF.

DL11 EXPERIENCE user manual

This User Manual will tell you how to install, use and maintain your LINAK DESKLINE® products.

DESKLINE product overview

If you make any kind of desk, table or counter that people work behind, a height adjustable electric actuator solution is the flexible way to gain a competitive edge and improve your business.

ESG report 2023/2024

Commitment in motion.

Raising the bar

Read the news for office furniture - interzum 2025

Got a question?

Our team is ready to assist you with technical information, starting a project and more.

Contact now

LINAK News

Stay up to date on linear actuator technology

Subscribe