Desk Frame 5
Discover Desk Frame 5 (DF5), a robust and sturdy top frame designed for modern office desks. Its adjustable tube design fits tabletops from 1200 mm to 1800 mm and beyond and is compatible with both 2-legged and bench desks. Integrated rubber dampers help reduce sound and vibration between the tabletop and frame. DF5 works with all LINAK motor-housing columns (EXPERIENCE™, Standard, and IC) in various designs. Standard colours are white, grey, or black. Complete your full-frame setup with DL Feet - just Plug and Play™!- 2-legged T-desks or bench
- Fits all motor housing columns
- Simple screw assembly
Desk Frame 5
The Desk Frame 5 (DF5) offers a sturdy and robust solution for mounting DESKLIFT™ motor-housing systems, including EXPERIENCE™ systems, to your tabletop. Designed in a T-desk style, the DF5 is ideal for constructing both 2-legged frame solutions and bench setups.
The wide range of motor-housing columns allows desk manufacturers to design diverse desks based on the same top frame. The adjustable DF5 accommodates tabletops ranging from 1200 mm to 1800 mm, making it versatile for various office environments.
Assembly is straightforward, requiring only a few screws. Premounted rubber dampers help isolate vibrations between the tabletop and frame. Easily integrate columns, feet, power supplies, and controls to create a complete desk with our simple Plug & Play™ system.