Skip to main content

Electric actuator systems for high-quality recliner sofas

Flexible solutions for complex applications
The LINAK® actuator system for recliners is the perfect match for an application with multiple adjustable elements, such as a recliner sofa. The compact design of the system and the reduced number of cables makes it easy to integrate in any sofa design. With a wireless control unit, you have flexible mounting options for different sections of the application using one or more control options.

Common problems solved
A system consists of up to 5 actuators connected in series, one or more control units and a charging point. The daisy chain principle allows the system to be connected in a random order, and with no control box necessary, you get maximum design freedom. The entire system is based on research and input from several stakeholders across the value chain of electric adjustable recliners and solves the most common problems such as broken cables, fluctuating built-in dimensions and deeply discharged batteries.

Optimised battery solution
A feature of the system solution is the LINAK BA002 battery. The intelligent battery box solves several problems revealed in our field research, in particular deep discharge. The system becomes even more attractive as the battery and charging options provide the freedom to place the application anywhere.

Related documents

Related products