Inline column systems for desks and workstations The inline system is the perfect choice if one of your primary demands is to fit height adjustment into a current design of desks. The unobtrusive design without motor housing blends perfectly into an existing desk portfolio with fixed or manually adjusted columns.
Multiple options within the inline family The LINAK columns
DL2,
DL4S,
DL12,
DL14 and
DL17 are often referred to as the ‘inline family’. They come in different shapes – round, rectangular, and with subtly rounded edges – to create more freedom of design. The hallmark of the inline family is the sleek design and wide range of standard features.
Which column you choose will depend on your design requirements. For example:
- The DL12 could be an obvious choice if you prefer a sleek rectangular design that provides a streamlined silhouette. It is pleasing to the eye with invisible gliding pads, and minimum spaces between profiles. The DL12 comes with PIEZO™ as standard and it is a PVC-Free™ product
- The DL14 is the optimal choice if you want a slim round design with a long adjustment range. The DL14 comes with PIEZO as standard and is a PVC-Free product.
- The DL17 provides an elegant square design, minimum spaces between the profiles, invisible gliding pads, PIEZO as standard and is also a PVC-Free product
- The DL4S is for those who prefer the subtle rounded edges and a long adjustment range. The DL4S is also a PVC-Free product.
- With its sturdy design and the possibility to integrate the control box, DL2 columns are ideal for single leg desks
Easy to combine Plug & Play™ systems Inline column systems are true systems where everything fits – it is simply
Plug & Play. This means your columns are compatible with all control boxes and controls. Just assemble, connect, and you are up and running. You have multiple setup options with very stylish results.