Controls
HD600
The HD600 is an advanced hand control for high-end medical applications. Featuring up to 30 tactile buttons, 40 backlit LEDs, and a 2.4” colour LCD display, the HD600 offers intuitive control for complex functions such as patient weighing, actuator movement, and scale calibration. The hand control provides customisable graphics, flexible button layouts, and real-time feedback.- Up to 30 buttons
- 40 backlight RGB LEDs
- Customisable display graphics and front cover design
HD600
HD600 is a versatile hand control, developed to unite innovative ideas with LINAK engineering expertise to deliver the most intuitive hand control experience for advanced medical systems like surgery tables, x-ray tables, and more. The HD600 is based on the LINAK OpenBus™ platform, it has up to 30 buttons and a 2.4” colour LCD display, allowing full functionality of the application.
The HD600 offers various benefits like:
- Design your own display graphics and assign them to any actuator movement or input condition
- Angle and height information can be displayed during movement
- 40 backlight LEDs provide clear visual feedback – perfect for workflow guidance in clinical settings
- A multifunction hook offers universal compatibility and ergonomic comfort for easy integration
- Flexible front cover design including custom button size and placement
- QLCI2 compatibility for live scale readout, weight logging and one-point calibration directly from the hand control
Do you need any help?