Skip the Main Menu

ACOD

ACOD is an intelligent attendant control for hospital and nursing home beds, which is based on LINAK OpenBus™ platform. It has up to 25 buttons, of which 7 are dedicated to display navigation, 13 LEDs and one 2.4” colour LCD display panel, allowing full functionality of the bed.

ACOD offers various benefits like:

  • Selective bed control with lock-out functionality for increased safety and comfort for the patient and efficiency for the staff.
  • LED indicators help the staff to show the status of the bed.
  • Angle and height information can be displayed during movement.
  • Scale information will be displayed in the 2.4” colour display panel via navigation buttons.
  • Out of bed settings can be controlled in the display via navigation buttons.

Related products

Related applications

Do you need any help?
Our team is ready to assist you with technical information, starting a project and more.