News 10 October 2019

Great design, packed with features: HC40 Advanced editions

The Advanced editions of the HC40 family of hand controls for comfort beds bring hand controls to the next level. Both the HC40 TWIST™ and the HC40 FRAME™ come in chic and clean designs, unaffected by the number of motors in the system, favourite positions memorised, or massage options the bed offers. And both versions come with multiple extra features, such as light-adaptable display, silent alarm with massage, and personalised greetings.

This spring we took hand controls for adjustable comfort beds to a new level. We presented the HC40 family of hand controls , designed to eliminate the needs for multiple bedside devices.

Both the HC40 TWIST™ Advanced and the HC40 FRAME™ Advanced come in chic and clean designs, unaffected by the number of motors in the system, favourite positions memorised, or massage options the bed offers. And both versions come with multiple extra features, such as light-adaptable display, silent alarm with massage, and personalised greetings. In other words, there is a reason why we call them “Advanced”.

Read the full story to find out how we went to great lengths to accommodate end-user needs, current trends, user-friendliness and design in our development of the HC40 family of hand controls.

For more information about the HC40 family, please visit the HC40 theme site: HC40 – ‘Designed with you in mind’.

You are also welcome to contact your local LINAK office for more information.

Got a question about electric actuator technology?

- We are not oracles. But, we are experts in actuator technology. So, feel free to ask us anything you like about that.

Subscribe to LINAK news

Stay informed about how actuator technology follows the megatrends of today and meets the global challenges of tomorrow.