Skip to main content
Inline column systems

Multiple advantages for office desks

In essence, any LINAK® system is made of one or more lifting columns, a control box for steering and a control panel, which are all connected together.

It is your choice which features you add to your application – from feet and top frames to a range of customisations. When choosing a LINAK system and combining it with our accessories, you can rest assured that everything fits together. This is what we call Plug & Play™ .

Inline columns

The LINAK inline column programme is designed for desks without crossbar. It ensures more leg space and more design possibilities. Our columns are known for their high quality, stability, and high degree of customisation.

Inline columns are available in a rectangular, square, ellipse, or round profile and are available in your desired colour – choose from the standard black, grey, or white versions – or define your very own colour.

LINAK inline column system

Control box

Inline column systems need a control box for operation, and this allows several customisation options. The Control Box CBD6S  is 'the brain' of a standard motor housing column system. Depending on the control box variant, it can steer up to four lifting columns – and if you want to interconnect even more columns, simply add another control box to your setup. As well as being designed for Play & Play with no installation needed, LINAK control boxes are lightweight, come in a slim and elegant design, and are made incredibly easy to mount – one screw in the middle, with cables and plugs that are fast and intuitive to connect.

LINAK inline column system CBD6S

Desk panel

All LINAK desk panels are designed to be user-friendly and easy to integrate. From minimalist to advanced panels with digital features, such as integrated displays, memory functions, and Bluetooth® connectivity, allowing you to connect to the Desk Control™ app.

Choose the desk panel you like, simply plug it into your system and you are up and running.

LINAK inline column system DPG1C

Elements that complete your desk system setup

When you have chosen your system, it is time to integrate it into your desk design. An obvious choice is the combination of a DL Feet set, available for selected columns. These come in an attractive design and in several variants. With just a few screws, you have an attractive and stable system.

You can also add other accessories such as an Anti-Collision™ solution to your system, which protects your desk from colliding objects when driving the desk up or down. Most inline columns come with integrated PIEZO™ Anti-Collision™ sensor as standard. It can be combined with the gyroscope-based Desk Sensor™ 1 Anti-Collision™ plug-in unit, making the system even more sensitive to obstructions. Finally, you can add a battery option BA001 for mobile desk setups.

Customise with the broadest product range on the market

Multiple column profiles and different system solutions comprise arguably the most comprehensive product portfolio for office desks and workstations on the market. Regardless of product or system type, everything fits together, making LINAK desk systems the most customisable and intuitive to work with.

If you want to know more about our system solutions for office desks and work stations, do not hesitate to contact your local LINAK office.

The Bluetooth® word mark and logos are registered trademarks owned by Bluetooth SIG Inc. and any use of such marks and logos by LINAK® is under license.

Related products

0:00 / 0:00
Inline Column DL17 from LINAK
0:00 / 0:00
Compact series of DESKLINE control boxes from LINAK set the standard

Related documents