DL19
A very sturdy 3-stage lifting column with motor housing and a unique square profile design (70 x 70 mm) ideal for office desks and tables. Fits with the LINAK Kick & Click™ top frame, making it very easy to mount. Optionally, the DL19 is available as DL PLUS™ design (no visible gliding pads); as DL PLUS™ High-speed (60 or 80 mm/s); with PIEZO anti-collision; bench bracket; and/or trim rings for optimised appearance.- Square 70 x 70 mm
- 3-stage
- Motor housing
DL19
The DESKLIFT™ DL19 is a three-part lifting column with square profiles and motor housing. The column has invisible gliding pads for improved design. It is a perfect choice for a wide range of different desk applications ranging from industry to office desks. The DL19 has the same outer dimensions (70 x 70 mm) and motor housing mounting holes as the two-part DL18 column, which makes them fit the same top frame and foot constructions, including the Kick & Click™ top frame.
The three-part construction ensures a short installation dimension combined with a long stroke length making the DL19 an optimum choice no matter what the height of the person using the desk is. The middle profile of the DL19 moves synchronously so the profiles are always in the same height optimising the desk design and the stability. The DL19 has a compact motor housing, which is almost invisible in the tabletop construction, and the column is very sturdy. The DL19 is available in several standard colours to fit into a wide range of desk designs.
The wide DL19 product programme offers various options such as:
- PLUS™ - a design-optimised version - optionally available with trim rings in black, grey or white for optimised appearance
- PLUS™ High-speed - fast height adjustment and optimised design
- PLUS™ versions prepared for Click-on Feet
- PIEZO™ (collision protection) minimising the risk of damage to a desk caused by collision with an obstacle
- versions for bench solutions
The DL19 system is controlled by a DESKLINE® control box (CBD). The control box ensures optimal parallel drive and a pleasantly low noise level. The DL19 can be used as a single column or in 2, 3 or 4 parallel systems, or up to 16 columns in multi-parallel systems. A Desk Sensor™ 1 anti-collision dongle can be plugged into the control box to limit material damage to a desk or an object in case a collision occurs during driving of the desk.