DL18
Compact 2-stage lifting column with square profiles. It comes with motor housing and is a very sturdy column, easy to integrate with various desk designs. DL18 comes as a PLUS version only. This means invisible gliding pads for the ultimate finish to the exquisite desk design.- Square 70 x 70 mm
- 2-stage setup
- Motor housing
DL18
The DESKLIFT™ DL18 is a compact two-part lifting column with square profiles and a motor housing. It comes with invisible gliding pads for a clean design and is a perfect choice for a wide range of different desk applications, especially in the office area. The DL18 lifting column has the same outer dimensions and mounting holes as the three-part DL19 column. Thus, they can be used in the same tabletop and table foot construction.
For bench desks, the column is available with a bench bracket. The DL18 column is very sturdy, and the compact motor housing makes the column easy to integrate in various desk designs. The DL18 column is available in three standard colours (black, grey and white) - and can optionally be delivered in other colours.
The DL18 lifting columns are controlled by a DESKLINE® control box (CBD), which ensures optimal parallel drive and a pleasantly low noise level. Depending on the control box, the DL18 columns can be used as a single column or with two, three or four columns in parallel systems, or up to 16 columns in multiparallel systems. A variety of desk panels can be used for adjusting the desk.