DL EXPERIENCE™ XL
When your application demands extra reach, EXPERIENCE™ XL lifting columns deliver. With an impressive 1100 mm stroke length, they are ideal for motorised display and TV lift solutions, whether wall-mounted or mobile. Built for long-term reliability, they deliver smooth, low-noise operation, are PFAS & PVC-free, come with a 10-year warranty, and support Plug & Play™ integration. Discover extra-long lifting columns without compromise.- 80 mm/s speed
- PFAS & PVC-free
- 10 years warranty
DL EXPERIENCE™ XL
The EXPERIENCE™ XL columns are part of a whole new generation of lifting columns, raising the bar for electrically height-adjustable applications with true LINAK innovation.
The 3-part EXPERIENCE™ XL columns have 785 mm built-in dimension and 1100 mm long stroke length making them ideal for TV-lift applications. They feature fast 80 mm/s speed, 800 N load per column, and a self-locking force of 1200 N - all as standard. These three features could previously not coexist in one system.
Together with a well-rounded pleasant sound, these features make EXPERIENCE™ push the boundaries of what is standard and raise the bar for performance.
• Available versions: DL6, DL11, DL19, and DL21
• PVC-free
• PFAS-free
Additionally, these columns use 30% less power while driving than their predecessor, despite the increase in performance.
Our standard Control Box CBD6S features ZERO™ ensuring that the system uses less than 0.1 W in standby.
The CBD6S is available in a version compliant with the IT AV standard EN 62368.
Compatibility with the BP10 and other DESKLINE® controls as well as with all accessories ensures that the integration of EXPERIENCE™ XL columns is just Plug & Play™