LC1 DESKLINE
A powerful 3-stage lifting column ideal for ergonomic height adjustment of high-load applications demanding strength and sturdiness, such as consoles, industrial workstations, work benches, assembly desks, and office desks. Designed with grooves on three sides for easy mounting of, for example, a customised encapsulation. The LC1 can be used as a single column, in a parallel system with 2, 3 or 4 columns or with up to 16 columns in multi-parallel systems. The LC1 is compatible and approved with the Control Box CBD6S. An optional end-plate kit and mounting brackets are available for maximum design flexibility.- 3-stage
- Strong and stable
- Max. load 4,000N and max. speed 30.0 mm/s
LC1 DESKLINE
The LC1 DESKLINE® is a 3-part aluminium lifting column, which is an ideal choice for adjusting the height of high-load applications that demand strength and sturdiness. The 3-part construction has a short installation dimension and a long stroke length, which ensures ergonomic flexibility.
The LC1 is the optimal choice for consoles, industrial workstations, work benches, assembly desks, and office desks. The LC1 outer profile has grooves in three sides, so a mounting bracket can be used for placement of, for example, a crossbar or a customised encapsulation. For easy mounting and simple system integration, an optional end-plates kit is available.
The LC1 system is controlled by a DESKLINE control box (CBD). The control box ensures optimal parallel drive and a pleasantly low noise level. The LC1 can be used as a single column, with 2, 3 or 4 columns in parallel systems, or with up to 16 columns in multi-parallel systems. A Desk Sensor™ 1 anti-collision dongle can be plugged into the control box to limit material damage to the application or an object in case a collision occurs while driving the application.
Downloads
LC1 lifts again and again
Powerful movement of high-load applications. Ideal for control room consoles and dispatch workstations.