DL8IC
Basic electric lifting column with integrated control for a variety of office desks. Upside-down construction gives it a compact and clean design. Sturdy, easy to mount, low-noise and smooth movement as either a single column or in parallel drive setup.- Round Ø 63.5 mm
- 2-stage upside down design
- Integrated control
DL8IC
The DESKLIFT™ DL8 IC (Integrated Controller) is a compact 2-part lifting column with round profiles based on our well-known DL8 column. The DL8 IC is a perfect choice for adjustable economy office desks using only 2 columns and requiring a stroke length of maximum 500 mm. The DL8 IC lifting column has the same mounting holes as the 3-part DL9 IC column. This means they can be used in the same tabletop construction.
It is available in three standard colours (black, grey and white) with the option for delivery in other colours.
An IC system consists of two columns, a master column and a follower column connected via a motor cable. The master column has a built-in PCB control, which means no separate control box is required to be mounted in the IC system. The mains supply is an external SMPS (Switch Mode Power Supply) unit, and a variety of desk panels can be used for adjusting the desk.